Spring Cleaning Sale

Use code CLEAN2019 for 15% off adorne and radiant Collection orders.
Offer valid only in the U.S.

Menu
Search radiant
explore our collections

Menu
Tamper-Resistant 15A Outlet Branch Circuit AFCI Receptacle, Black
Sorry! That combination does not exist.
Find a Store
ADD TO CART
Specifications
General Info
Color: Black
Listing Agencies/Third Party Certifications
cULus: Yes
Federal Spec: Yes
UL Standard: UL498
Technical Information
Amps: 15A
NEMA Configuration Number: 5-15R
Volts: 125
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 135ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Are these receptacles combination type: protect both parallel and series arc faults?

Asked by: Orioncaver
Good Morning, You are correct. It protects against both series and parallel arcs. Hope this helps!
Answered by: Tech Support
Date published: 2018-10-02
  • y_2019, m_4, d_20, h_24CST
  • bvseo_bulk, prod_bvqa, vn_bulk_2.0.12
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AF15TRBK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 114ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit