Menu
Search radiant
explore our collections

Menu
Tamper-Resistant 20A Outlet Branch Circuit AFCI Receptacle, Gray
Sorry! That combination does not exist.
Specifications
General Info
Color: Gray
Style: AFCI Outlet
Listing Agencies/Third Party Certifications
cULus: Yes
Federal Spec: Yes
UL Standard: UL498
Technical Information
Amps: 20A
NEMA Configuration Number: 5-20R
Volts: 125
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 78ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 62ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit