COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response. Normal ship times remain in effect for available products.
Menu
Search radiant
explore our collections

Menu
Amber LED Night Light w/ Single Pole/3-Way Switch, White
Sorry! That combination does not exist.
$20.48USD
Qty
WHERE TO BUY
ADD TO CART
Specifications
General Info
Color: White
Number Of Poles: Single Pole
Listing Agencies/Third Party Certifications
RoHS: Yes
cULus: Yes
UL Listing No: UL498
UL Standard: Yes
UN SPSC: 39121704
Dimensions
Depth (US): 1.5"
Height (US): 2.75"
Width (US): 1.6"
Technical Information
Amps: 15A
Volts: 120/277
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant
Ratings
Rated 1 out of 5 by from Awkward Design The amber LED color and the 3-way versatility are the only good things about this switch, but the awkward design will leave you fumbling in the dark. Users instinctively reach for the lighted panel to operate the switch (especially in the dark where that might be all you can see) but that only changes the night light's brightness. A more intuitive design would have a lighted part be the actual light switch (like you see in neon illuminated switches).
Date published: 2018-08-01
  • y_2020, m_7, d_7, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.10
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_NTL873AMBERW, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 31ms
  • REVIEWS, PRODUCT

Nightlight does not automatically turn on Is there a way to adjust the sensor?

Asked by: Roger
The issue has been resolved.  It was not a problem with the sensor but that the switch needed a neutral wire (white) attached in addition to the normal line and load wires.
Answered by: Roger
Date published: 2020-05-20
  • y_2020, m_7, d_7, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.10
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_NTL873AMBERW, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit