text.skipToContent text.skipToNavigation

radiant® Spec Grade 20A Tamper-Resistant Receptacles, Black

radiant® Spec Grade 20A Tamper-Resistant Receptacle, Nickel is rated 4.8 out of 5 by 44.
  • y_2026, m_11, d_10, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.50
  • cp_1, bvpage1
  • co_hasreviews, tv_16, tr_28
  • loc_en_US, sid_TR26352RBK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT

$8.33 USD

Take a step up from the standard. This tamper-resistant duplex receptacle installs easily for the basic power every space needs, while featuring the sleek, clean lines of radiant Registered for a sophisticated look. 20A outlets are ideal for use with larger appliances and in commercial settings, as well as to meet regional requirements (Chicago, Canada). Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately. Spec-Grade devices are engineered to meet federal specifications for use in commercial installations.
Color Black
  • Free shipping on orders over $99 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Replaces any standard receptacle with ease, in as little as 10 minutes.
  • Features durable, high-impact resistant thermoplastic construction.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Color Black
Product Type Receptacle
Finish Satin
Application Sector Commercial, Multi-Dwelling Unit, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Features Decorator Style
Wall Plate Included No
Number of Receptacles 2
Outlet Type Tamper-Resistant
Warranty Type 1-Year Limited Warranty
UPC Number 785007056006
Dimensions
Product Depth US 0.93 in
Product Height US 3.28 in
Product Width US 1.37 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E140596
cULus Listed  Yes
Technical Information
Amperage 20 A
Connection Location Back and Side
Wire Connection Type Internal Pressure Plates
Indoor/Outdoor Indoor
Is Tamper-Resistant Yes
Mounting Type Box
NEMA Configuration Code 5-20R
Number of Poles Double Pole
Number of Wires 3
Operating Temperature -40°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -40 °C
Voltage 125.0 V

Reviews

Rated 5 out of 5 by from Simple update; looks great. We changed out our old biscuit colored outlets throughout our house with crisp, modern Legrand outlets and screwless wall plates. It was an inexpensive, easy update that really looks great.
Date published: 2018-04-04
Rated 5 out of 5 by from 20amp outlet Quality material. No issues. Love the color and consistency of this product!
Date published: 2022-10-11
Rated 5 out of 5 by from Great looking outlets These match the 15A Legrand Radiant outlets perfectly. The shipping was quick, and I've already installed 15 of these, with just a couple more to go. No issues at all so far. One thing of note, make sure you don't force your plugs into these outlets; they're tamper-resistant (TR), so it may seem like you need to force the plugs to get them in. If a plug is struggling to get in, rather than force it, just move it around a bit or try again. Also, before you install them, take a phone charger or something and plug/unplug them from the outlet a few times to "break in" or "loosen up" the TR tabs, and that will make your first couple of plug-ins much easier.
Date published: 2021-08-10
Rated 5 out of 5 by from . Best looking and easiest install. Prefer Lagrand and the screwless wall plates for a more contemporary look
Date published: 2026-10-18
Rated 5 out of 5 by from Aesthetically pleasing. Aesthetically, these outlets and cover plates are great compared to big box cheapo outlets and cover plates. I assume the quality of the electrical components is better too, but I have no real way of judging that.
Date published: 2025-07-29
  • y_2026, m_11, d_10, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.50
  • cp_1, bvpage1
  • co_hasreviews, tv_16, tr_28
  • loc_en_US, sid_TR26352RBK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

Do 1 quantity come with 2 outlets and 2 screw less plates ? Or what comes with 1 quantity. 

Asked by: Smart things
You get qty 1 of a 1-gang duplex receptacle only
Answered by: Joe Jack
Date published: 2026-04-08

Am in need of a 20a (no gcfi) outlet with a night lite it will replace a 2 plug duplex having 2 plugs one switch controlled

Asked by: Lewis Birkel
Thank you for your inquiry. Unfortunately, we do not offer a 20-Amp Night Lite outlet within our collection. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Answered by: Pass & Seymour Technical Support
Date published: 2025-03-25

Hi, is RWP26WCC10 cover compatible with this TR26352RW?

Asked by: Reza
Thank you for your inquiry. Yes, the RWP26WCC10 radiant Screwless wall plate will work with part number TR26352RW.
Answered by: Pass & Seymour Technical Support
Date published: 2025-03-18

Was the Legrand E42190 Weather rated?

Asked by: Stephen
Yes, it is weather rsted
Answered by: Gary
Date published: 2024-12-22

I have a Legrand E42190 in my kitchen.  I pushed one of the buttons (I don’t know why.)  A red light is on and the receptacal doesn’t work.  Can I reset it?

Asked by: Anonymous
Press the red reset button to reset it to ON. 
Answered by: Mass_PE
Date published: 2024-08-12

Does this product (TR26352RNICC6) come with the wall plate?

Asked by: M
Nope, sold separately. 
Answered by: Aaron
Date published: 2024-11-07

Looking for 20amp in a dark bronze, wondering if the brown is the dark bronze

Asked by: Kevin
Hello Kevin, Please review the following part number for your Dark Bronze request: Part #: TR26352RDBCC6 Best Regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2024-08-08

I see dimensions of the receptacle, but how tall and wide is the trim?

Asked by: Steve
If you're referring to the Radiant one-gang screwless wall plate, part number RWP26WCC10, it's 3.15" x 4.94".
Answered by: Jeremy
Date published: 2024-11-07
  • y_2026, m_11, d_10, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.50
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_19
  • loc_en_US, sid_TR26352RBK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT

You may also like...