Menu
Search radiant
explore our collections

Menu
Smart Plug-In Switch, Wi-Fi
Sorry! That combination does not exist.
$40.48USD
Qty
Find a Store
ADD TO CART
Specifications
General Info
Color: White
Connection Type: Certified IEEE 802.11™ b/g/n Wi-Fi® 2.4GHz radio
Listing Agencies/Third Party Certifications
CSA Listing Info: C22.2 No. 42, 144
CSA Standard: Yes
FCC Standard: Yes
UL Listing No: UL498
UL Standard: Yes
Construction Information
Material 1: Polycarbonate Lexan
Dimensions
Depth (US): 1.375"
Height (US): 2"
Width (US): 3"
Weight: 0.30 lbs.
Technical Information
Humidity: 0-90% relative humidity, non-condensing
Interoperability: OCF 1.3.1. / Works with Alexa / Works with Google Home Assistant / Works with Samsung ARTIK™ Cloud Services
IP Rating: IP Native
Load: Incandescent, Halogen & ELV: 300W, MLV: 300VA, LED/CFL: 100W
Mounting: Standard electrical outlet
Operating Temperature (Celsius): 0°C to 43°C
Volts: 120V
Buy American Act Compliance
Country Of Origin: CHINA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant

FCC ID: A3LCWAM210S

IC ID: 649E-CWAM210S

SSL 7A Compliant

Prop65 Compliant

Conforms to NEMA WD-1 and WD-6

Ratings
Rated 5 out of 5 by from Great product This product was extremely easy to set up for use. The all around functuality and quality very good and I would highly recomment this product to anyone who is interested in switching to smart products
Date published: 2018-11-27
Rated 5 out of 5 by from Smart Plug-in switch this made my life easier. It is easy to understand and install very detail. Now I'm using it to my Christmas tree i just need to ask alexa to turn or or off my lights. the size is just about right. I love this smart plug-in very Innovative.
Date published: 2018-11-14
Rated 3 out of 5 by from helpful and convenient I have tried both the plug-in and in-wall devices from this company and while I like both products, I prefer the plug-in type for simplicity and portability. I had a bit of difficulty getting them to sync up with the app initially but after some troubleshooting, got it figured out. The compatibility with my Alexa devices was a must and they work great.
Date published: 2018-11-01
Rated 4 out of 5 by from Good features. I really enjoyed the features available on these devices. I had some trouble in the begining since it is a Google App and I was trying toget it to work with my Yahoo App. I t will also work with Alexa which is great for anyone who has this device.
Date published: 2018-10-29
Rated 5 out of 5 by from Smart Switch This works great, you just plug this in and whatever you plug into this you can turn off and on with your phone. The app is easy enough to use and it's handy when we leave the house and forget to turn off the lights.
Date published: 2018-10-29
  • y_2019, m_6, d_17, h_23
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.12
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_19
  • loc_en_US, sid_WWP10, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 63ms
  • REVIEWS, PRODUCT

 How to connect to Wi-Fi 

Asked by: Johndhen
After plugging in the WWP10 outlet: Download the Legrand Smart Lights app 1. Login or Create an ARTIK cloud account to enable control from your phone. 2. Click add a device and scan the barcode on the front of the device to connect the device to the app. Watch the Legrand Smart Lighting App Setup here: HTTPS://WWW.YOUTUBE.COM/WATCH?V=UBZKCKZ2SAY
Answered by: Legrand Technical Support
Date published: 2019-04-03

Are these products compatible with Apple products?

Asked by: xner
The Radiant Smart Lighting devices will work with Google Home and Amazon Alexa.
Answered by: Legrand Technical Support
Date published: 2019-04-02

Can you control the device from multiple phone or tablets?

Asked by: Gregg
Hello, Yes, You can control the WWP10 from different devices. You would just have to be logged in to the same account in order to control the plug in. Hope this helps, Have a great day
Answered by: Legrand Techincal Support
Date published: 2019-03-11
  • y_2019, m_6, d_17, h_23CST
  • bvseo_bulk, prod_bvqa, vn_bulk_2.0.12
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_WWP10, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 47ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit