Discontinued - radiant® Smart Tru-Universal Dimmer with Wi-Fi, Nickel CC
WWRL50NICCV2
radiant Collection
radiant® Smart Tru-Universal Dimmer with Wi-Fi, Nickel CC is rated
out of
5 by
54.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Take comfort in the convenience of controlling your lights from any smart device, from anywhere. The Smart Tru-Universal Dimmer, Wi-Fi offers precise light level control, and the ability to set scenes and schedules, all from any smart device. Or, just ask Alexa or Google to turn the lights on for you. Combining classic design and advanced functionality with simple connection among existing smart home solutions using your home’s wireless network, Smart Lighting from the radiant Registered Collection sets the exact lighting you want – when and where you need it. Tru-Universal Dimmers works with virtually any 120V dimmable bulb or fixture, adjusting to the exact light level you want, without the flicker.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Control lights from smart phones and tablets with the Smart Lights app. Even schedule lights to turn on/off automatically, create groups or set scenes.
- Works with a home's existing secure Wi-Fi network (WPA2). Also includes out-of-the-box connectivity with other smart devices through OCF certification.
- Installs easily in place of an existing switch or dimmer, neutral wire required. Operates any 120V dimmable light or fixture.
- Just ask Amazon Alexa or Google Assistant to turn on the lights.
- Know your home is secure, even when you're away.
- Set the exact lighting level you need.
- Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
- More color options available to fit any style.
- Screwless Wall Plate included. Coordinate with other designer switches and outlets available from the radiant® Collection for a cohesive, sophisticated look.
Specifications
General Info
| Color | Nickel | ||
| Finish | Metallic | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Locator Light, Smart Lighting, Wireless | ||
| Number of Switches | 1 | ||
| Switch Type | Paddle | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007235920 | ||
| Works With | Amazon Alexa, Google Home |
Dimensions
| Product Depth US | 1.53 in | ||
| Product Height US | 4.17 in | ||
| Product Width US | 1.77 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E95219 | ||
| cULus Listed | Yes |
Technical Information
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Flying Leads | ||
| Dimming Compatibility | Forward or Reverse Selectable Phase | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED | ||
| Mounting Type | Box | ||
| Number of Poles | Multi-Location, Single Pole 3-Way | ||
| Voltage | 120 VAC | ||
| Wire Size | #14 - #10 AWG |
Resources
Instruction Sheet
Brochure
Specifications
Supporting Document
Sell Sheet
Guide Form Specifications
Reviews
Rated 5 out of
5
by
AtlTomP from
Absolutely Awesome Dimmer
I purchased this dimmer as a replacement for some some other smart wi-fi dimmers I have in my home. After having installed and used the Legrand dimmers for a couple of months, I can now say that I intend to replace all of my existing wi-fi dimmers (approximately 50) with Radiant - Smart Tru-Universal Dimmers. Without taking time to discuss my complaints with the other dimmers I will say that the Legrand dimmers address every one of my concerns with the other product. In particular, here is what I like about the Legrand dimmers:
- Works seamlessly with Homekit. The setup was totally uneventful (what a difference!).
- Connects directly to your home wi-fi without the need for a bridge.
- Powered directly off of wall current and doesn't require batteries.
- Works in 3-way and 4-way applications. When used in conjunction with the Legrand Remote Dimmers it can control multi-way switch installations. And the remote dimmers do not require batteries or the use some weird bluetooth signal.
- All of the wiring connections are internal to the switch housing and not exposed on the outside of the housing - this practically eliminates the possibility of accidentally shorting one of the connections on the dimmer against the ground wire in the junction box.
- Does not require the use of a traveler wire between the the main dimmer and the remote dimmers in multi-way installations (this means that you don't have to be a rocket scientist to wire multi-way switches).
- The dimmers seem extremely stable and have never lost their connection to my home wi-fi.
After having struggled for a couple of years with my existing wi-fi dimmers, I am totally impressed with the Legrand product. I hope they continue to grow and expand their product offerings in this area!
Date published: 2020-06-05
Rated 5 out of
5
by
Mario from
Adorne inserts
First time I used this. They worked perfect. I will buy them again.
Date published: 2024-06-16
Rated 5 out of
5
by
egary from
it really occupies space!
As good as a lunar eclipse, if you need space occupied, this sucker has you covered.
Date published: 2020-09-11
Rated 3 out of
5
by
PANOACK from
Helpful
I have tried both the plug-in and in-wall devices from this company and while I like both products, I prefer the plug-in type for simplicity and portability. I had a bit of difficulty getting them to sync up with the app initially but after some troubleshooting, got it figured out. The compatibility with my Alexa devices was a must and they work great.
Date published: 2018-11-01
Rated 5 out of
5
by
Texelena from
Great functionality and easy to install!
This product was super easy to install and integrate with Alexa, the instructions in setting the Smart Switch with our home network were very easy to follow and everything was up and running in a manner of minutes. Being able to remotely control the lights is very convenient, you can also manually click it on or use the app which is great. It is also still able to be used as a normal switch. The Wi-Fi smart switch looks almost identical to the other switches in our home with the addition of a nice small cool white led to show the switch is off and helps find it in the dark. This was a great addition on our journey to a smart home.
Date published: 2019-12-23
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can AA lithium batteries be used in this device (and other wireless wattstopper plus devices) or does it have to be the standard AA alkaline battery?
The device supports the use of either standard AA alkaline batteries or AA lithium batteries. Both battery types are compatible with the EN‑SCPPH‑0450‑ZB as well as other Wattstopper wireless devices, so customers may choose either option based on availability or performance preference.
Date published: 2026-05-29
Is there no faceplate to support Keystone connectors?
Hello. The EFB6 and EFB8 accept standard single gang device plates (2 3/4" x 4 1/2"). For the EFB10, the EFB10-6AB and (3) CM2-U2KEYA-WH adapters can be used for up to 6 keystones. The EFB6810BTBK is just the floor box cover. Thank you
Date published: 2026-05-29
Where can i buy the AL20GB612TR? I can't find it anywhere online - all i find are the 6" spacing and 3' or 5' lengths but not the 6' length with 12" spacing. Thanks, I live in Seattle, if available in any stores and not online
Hello,
Wiremold products, including aluminum Plugmold can be purchased through electrical distribution. Please click the link below to locate a distributor near you.
https://www.legrand.us/where-to-buy/shop-local/?ps-sku=1036&utm_medium=distributor&utm_campaign=wtb&utm_term=wiremold
Date published: 2026-05-29
can this dim 0-10 volt drivers or is it just adjusting sensor to preset hi and low trim levels. I need to be able to dim from 100 down to about 5% if needed.
Hello,
The FS-205 occupancy sensors turn lighting ON and OFF based on occupancy and ambient light levels. It does not have continues dimming
Date published: 2026-05-29
Do have a wiring diagram for the lmrj-wa-5pk and its capabilities?
Please reach out to our tech. support team for further assistance troubleshooting this issue.
Legrand Technical Support:
Phone: 1 800-879-8585, Option 3 then Option 1
Mon - Fri: 7am - 7pm CST (excluding holidays)
Date published: 2026-05-29
what is the difference between Cablofil 6A-0012-99-S6 and 6A-0012-99-ZN
The last two characters represent the hardware finish. -ZN indicates zinc-plated screws are included for attachment. -S6 indicates stainless steel screws are included for attachment.
Date published: 2026-05-29
What is the compatible remote dimmer that works for WWRL50WHCCV2 this wifi dimmer switch?
Hello Danny,
Our HMRW: radiant Multi-Location Remote Dimmer will work with the WWRL50WH smart dimmer.
Best Regards,
Technical Support
Date published: 2022-11-29
Does the WWRL50WHCCV2 work with the Apple Home Kit?
The WWRL50WHCCV2 will integrate with Google Assistant and Amazon Alexa. It is not however compatible with Apple Home kit.
Date published: 2022-11-18
Bazaarvoice SAP Hybris Integration Version 2.8.1











