text.skipToContent text.skipToNavigation

radiant® 15A Single-Pole Switch, Black

radiant® 15A Single-Pole Switch, Graphite is rated 4.8 out of 5 by 84.
  • y_2025, m_7, d_17, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_28, tr_56
  • loc_en_US, sid_TM870BK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 38ms
  • REVIEWS, PRODUCT

$4.13 USD

The perfect upgrade for your basic light switch, the Single-Pole Switch from the radiant® Collection provides on/off control of a light or fixture from a single location, while combining clean lines and smooth paddle action for a sophisticated touch. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Replaces any standard switch with ease, in as little as 10 minutes
  • Uses a paddle switch for smoother control with a low-profile aesthetic
  • Features durable, high-impact resistant thermoplastic construction
  • Designed to install easily with a narrower back body and captivated mounting screws
  • More color options available to fit any style, including finishes to match current hardware and lighting trends
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection

Specifications

General Info
Color Black
Type Switch
Finish Satin
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin China
Features Decorator Style
Wall Plate Included No
Number of Switches 1
Switch Type Paddle
Warranty Type 1-Year Limited Warranty
Standard UL 498, 20
UPC Number 785007245363
Dimensions
Product Depth US 1.27 in
Product Height US 4.19 in
Product Width US 1.43 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
Technical Information
Amperage 15 A
Connection Location Back and Side
Requires Neutral Wire No
Wire Connection Type Push Wire, Wire Terminal
Indoor/Outdoor Indoor
Load Rating 15 A @ 120 VAC
Load Type CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon
Mounting Type Wall Box
Number of Gangs 1
Number of Poles Single Pole
Throw Type Single Throw
Terminal Accommodation #14 AWG - #10 AWG
Voltage 120 VAC, 125 VAC

Reviews

Rated 5 out of 5 by from Looks great 15A single pole switch in the color Nickel works great and replacing my current light switch with this one is easy to do. I like that it makes my living room look more modern and sleek. That the buttons to turn on and off the light is very easy to use. It's perfect for my house.
Date published: 2018-08-28
Rated 5 out of 5 by from Great nickel rocker switches and outlets I looked high and low for rocker switches and outlets in nickel. They’re nowhere to be found locally, and the closest I could come to online was ten-packs of each, and I only needed six outlets and five rockers for my kitchen remodel. Then I thought, “Why not try the source – Legrand?” Sure enough, they had exactly what I was looking for in units of one. These “Radiant” products are top-notch in my book. They installed about as easily as one can expect from a novice homeowner like myself. And they look great with my nickel faucet, hardware, and other items. I only wish I was smart enough to order all I needed. After installing I found another outlet needing to be changed out. Oh well, now I’ll need to pay shipping on one more outlet. And by the way, my shipment came quickly and without any issues
Date published: 2019-10-29
Rated 3 out of 5 by from Good switch but.... Bought enough for most of my house before they started having the name molded into it. Unfortunately now I have to by a inferior brand just to match the rest of my house. Also, where the name is molded give a place for dirt to accumulate.
Date published: 2018-09-29
Rated 5 out of 5 by from Great devices Love the Radiant Collection & Screw-less trim plates.
Date published: 2019-01-05
Rated 1 out of 5 by from Junk I bought a box of these switches at my local big box hardware store (only brand they sell). I have a twenty year old house and a few of the originals are cracked and showing their age. These switches look nice but are NOT made well. Three of the new switches cracked within a week. One of them as I was testing it; on,off,on,off,cracked. I’ve replaced a lot of switches in 40+ years of home ownership, and never had this kind of problems before.
Date published: 2020-05-17
  • y_2025, m_7, d_17, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_28, tr_56
  • loc_en_US, sid_TM870BK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Can I use this switch as an indoor switch to control a radon fan rated at 170watts? The fan will be running 24x7x365.

Asked by: kLabs007
Yes. Will work just fine
Answered by: kize13
Date published: 2024-09-23

How far out from the wall surface does this extend?

Asked by: massonjj
The device has a .1.27 in depth. If you have additional questions, please reach out to our Technical Support team at 844-957-3783
Answered by: Wiremold Tech Support
Date published: 2024-03-28

Is the black finish gloss or matte?

Asked by: Randy
This finish is glossy.
Answered by: Wiremold Tech Support
Date published: 2023-09-25

Do you offer a blue decora style or toggle light switch

Asked by: ken letman
Hello, thank you for your inquiry. While we do offer a number of different color options, we don't offer blue for our switches.
Answered by: Wiremold Tech Support
Date published: 2024-09-19

When I shop online, there are often letters/ numbers after the official model number, e.g. for the TM870W switch, I often find it with "CP6" or "CC10". Can I be confident that I get the same TM870W switch regardless of these additional letters/ numbers?

Asked by: ag22314
Yes, it would be the exact same switch but in different packaging.
Answered by: Legrand Technical Support
Date published: 2024-08-05

The black Legrand switches and outlets look like a dark gray matte finish which is nice, but I read a review that said they look nothing like the pictures and that they were actually a semi gloss or shiny black black. Can you confirm the actual color.

Asked by: Glen
I purchased from Amazon, ordered both switch and outlets in black, definitely do not match in color or texture: ASIN B017HAB4BO - Legrand radiant Self-Test GFCI Outlet, Black, 15 Amp, 1597BKCCD12 - flat/matte finish, slightly grey, matches what I see in the photo ASIN B000NCTNJO - Legrand radiant 15 Amp Rocker Wall Switch, Decorator Light Switches, Black, Single Pole, TM870BK - black glossy finish, in my opinion does not match photo. If either device matched the other I wouldn't mind which of the two finishes I received.
Answered by: Garret
Date published: 2025-01-22

What is the torque spec for using the side plates? 

Asked by: Velesh
The required torque for the terminal screws is 14 to 18 inch pounds.
Answered by: Legrand Technical Support
Date published: 2024-09-14

Is TM870W LED compatible?

Asked by: Hunter
Yes, the TM870W is rated to handle ALL types of light loads.
Answered by: Legrand Technical Support
Date published: 2024-09-14
  • y_2025, m_7, d_18, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_18
  • loc_en_US, sid_TM870BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT