





radiant® 15A Single-Pole Switch, Gray
TM870GRY
radiant Collection
radiant® 15A Single-Pole Switch, Graphite is rated
out of
5 by
85.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$4.25 USD
The perfect upgrade for your basic light switch, the Single-Pole Switch from the radiant® Collection provides on/off control of a light or fixture from a single location, while combining clean lines and smooth paddle action for a sophisticated touch.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replaces any standard switch with ease, in as little as 10 minutes
- Uses a paddle switch for smoother control with a low-profile aesthetic
- Features durable, high-impact resistant thermoplastic construction
- Designed to install easily with a narrower back body and captivated mounting screws
- More color options available to fit any style, including finishes to match current hardware and lighting trends
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection
- Back and side wire termination options accepts #14–#10AWG solid & stranded wires, Copper-clad aluminum, and copper wire
Specifications
General Info
Color | Gray | ||
Type | Switch | ||
Finish | Satin | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Decorator Style | ||
Wall Plate Included | No | ||
Number of Switches | 1 | ||
Switch Type | Paddle | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | UL 20 | ||
UPC Number | 785007245370 |
Dimensions
Product Depth US | 1.27 in | ||
Product Height US | 4.19 in | ||
Product Width US | 1.43 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Amperage | 15 A | ||
Connection Location | Back and Side | ||
Requires Neutral Wire | No | ||
Wire Connection Type | Push Wire, Wire Terminal | ||
Indoor/Outdoor | Indoor | ||
Load Rating | 15 A @ 120 VAC | ||
Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
Mounting Type | Wall Box | ||
Number of Gangs | 1 | ||
Number of Poles | Single Pole | ||
Throw Type | Single Throw | ||
Terminal Accommodation | #14 AWG - #10 AWG | ||
Voltage | 120 VAC, 125 VAC |
Resources
Cutsheet
Installation Instructions
Supporting Document
Guide Form Specifications
Product Environmental Profile
Premium Content
Reviews
Rated 5 out of
5
by
lisha123 from
Looks great
15A single pole switch in the color Nickel works great and replacing my current light switch with this one is easy to do. I like that it makes my living room look more modern and sleek. That the buttons to turn on and off the light is very easy to use. It's perfect for my house.
Date published: 2018-08-28
Rated 5 out of
5
by
Gary from
Great nickel rocker switches and outlets
I looked high and low for rocker switches and outlets in nickel. They’re nowhere to be found locally, and the closest I could come to online was ten-packs of each, and I only needed six outlets and five rockers for my kitchen remodel.
Then I thought, “Why not try the source – Legrand?” Sure enough, they had exactly what I was looking for in units of one.
These “Radiant” products are top-notch in my book. They installed about as easily as one can expect from a novice homeowner like myself. And they look great with my nickel faucet, hardware, and other items.
I only wish I was smart enough to order all I needed. After installing I found another outlet needing to be changed out. Oh well, now I’ll need to pay shipping on one more outlet.
And by the way, my shipment came quickly and without any issues
Date published: 2019-10-29
Rated 3 out of
5
by
Jason t from
Good switch but....
Bought enough for most of my house before they started having the name molded into it. Unfortunately now I have to by a inferior brand just to match the rest of my house. Also, where the name is molded give a place for dirt to accumulate.
Date published: 2018-09-29
Rated 5 out of
5
by
Hazzcomm555 from
Great devices
Love the Radiant Collection & Screw-less trim plates.
Date published: 2019-01-05
Rated 1 out of
5
by
Denisvh from
Junk
I bought a box of these switches at my local big box hardware store (only brand they sell). I have a twenty year old house and a few of the originals are cracked and showing their age. These switches look nice but are NOT made well. Three of the new switches cracked within a week. One of them as I was testing it; on,off,on,off,cracked. I’ve replaced a lot of switches in 40+ years of home ownership, and never had this kind of problems before.
Date published: 2020-05-17
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can I use this switch as an indoor switch to control a radon fan rated at 170watts? The fan will be running 24x7x365.
Yes. Will work just fine
Date published: 2024-09-23
How far out from the wall surface does this extend?
The device has a .1.27 in depth. If you have additional questions, please reach out to our Technical Support team at 844-957-3783
Date published: 2024-03-28
Is the black finish gloss or matte?
This finish is glossy.
Date published: 2023-09-25
Do you offer a blue decora style or toggle light switch
Hello, thank you for your inquiry. While we do offer a number of different color options, we don't offer blue for our switches.
Date published: 2024-09-19
When I shop online, there are often letters/ numbers after the official model number, e.g. for the TM870W switch, I often find it with "CP6" or "CC10". Can I be confident that I get the same TM870W switch regardless of these additional letters/ numbers?
Yes, it would be the exact same switch but in different packaging.
Date published: 2024-08-05
The black Legrand switches and outlets look like a dark gray matte finish which is nice, but I read a review that said they look nothing like the pictures and that they were actually a semi gloss or shiny black black. Can you confirm the actual color.
I purchased from Amazon, ordered both switch and outlets in black, definitely do not match in color or texture:
ASIN B017HAB4BO - Legrand radiant Self-Test GFCI Outlet, Black, 15 Amp, 1597BKCCD12 - flat/matte finish, slightly grey, matches what I see in the photo
ASIN B000NCTNJO - Legrand radiant 15 Amp Rocker Wall Switch, Decorator Light Switches, Black, Single Pole, TM870BK - black glossy finish, in my opinion does not match photo.
If either device matched the other I wouldn't mind which of the two finishes I received.
Date published: 2025-01-22
What is the torque spec for using the side plates?
The required torque for the terminal screws is 14 to 18 inch pounds.
Date published: 2024-09-14
Is TM870W LED compatible?
Yes, the TM870W is rated to handle ALL types of light loads.
Date published: 2024-09-14
Bazaarvoice SAP Hybris Integration Version 2.8.1