text.skipToContent text.skipToNavigation

radiant® 15A 4-Way Switch, Black

radiant® 15A 4-Way Switch, Graphite is rated 4.9 out of 5 by 25.
  • y_2026, m_10, d_17, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_17, tr_8
  • loc_en_US, sid_TM874BK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT

$21.42 USD

For your largest or most open spaces, a radiant Registered 4-Way Switch enables control of a single light or fixture from three or more separate locations (working in conjunction with 3-Way Switches). Perfect for basements or multi-level rooms. Part of the radiant Collection, it features clean lines and smooth paddle action for a sophisticated touch. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
Color Black
  • Free shipping on orders over $99 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Replaces any standard switch with ease, in as little as 10 minutes
  • Uses a paddle switch for smoother control with a low-profile aesthetic
  • Features durable, high-impact resistant thermoplastic construction
  • Designed to install easily with a narrower back body and captivated mounting screws
  • More color options available to fit any style, including finishes to match current hardware and lighting trends
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection
  • Side wire termination accepts #14–#10AWG solid & stranded wires, Copper-clad aluminum, and copper wire

Specifications

General Info
Color Black
Product Type Wall Switch
Material Thermoplastic
Finish Satin
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Features Decorator Style
Wall Plate Included No
Number of Switches 1
Switch Type Paddle
Warranty Type 1-Year Limited Warranty
Standard UL 20
UPC Number 785007845037
Dimensions
Product Depth US 1.27 in
Product Height US 4.19 in
Product Width US 1.43 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E140597
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
Technical Information
Amperage 15 A
Connection Location Back and Side
Requires Neutral Wire Yes
Wire Connection Type Push Wire, Wire Terminal
Indoor/Outdoor Indoor
Load Rating 15 A @ 120 VAC
Load Type CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon
Location Rating Dry
Mounting Type Wall Box
Number of Gangs 1
Number of Poles 4-Way
Throw Type Single Throw
Terminal Accommodation #14 AWG - #10 AWG
Voltage 120 VAC, 125 VAC

Reviews

Rated 5 out of 5 by from 15a 4-way switch nickel It was quick delivery no problems and works and looks great thank you
Date published: 2019-09-20
Rated 5 out of 5 by from Love the whole radiant collection! We have been using “the radiant collection” throughout our whole house remodel. We love the dark bronze, it looks amazing in every room! It was great that the 4 way switch was available on the legrand website!
Date published: 2018-07-20
Rated 5 out of 5 by from Switch Great product. The LED indicator light is great. Installed with screw less light almond cover plate.
Date published: 2025-11-07
Rated 4 out of 5 by from Extra cost for finish that's not perfect The 4 way switch works as expected. The color of the finish for graphite is slightly off from the standard graphite switches they sell as I have it next to them in a switch box and it's mildly noticeable. Overall happy with the product.
Date published: 2024-05-04
Rated 5 out of 5 by from Fabolous and Functional I recently got the radiant switched with matching outlets and outlet covers. This has transformed the look of my home more than any other work we've done so far. Not only does it look good, it was super easy to install and it functions as intended. Great product overall.
Date published: 2022-11-29
  • y_2026, m_10, d_17, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_17, tr_8
  • loc_en_US, sid_TM874BK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

Will the 3 and 4-way switches work ok with 240 volts (Philippines)?

Asked by: Don
Thank you for your inquiry. The TM873 & TM874 supports 120/277 electrical applications. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST.
Answered by: Pass & Seymour Technical Support
Date published: 2024-08-22

Would it be possible to do a skim coat of plaster on one of your paintable light switch covers so it seamless matches the plaster walls?

Asked by: Caitlin
Thank you for your inquiry. We require additional information to assist you further with your request. Please get in touch with Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. - 6:00 p.m. EST or via email at Tech.Support@legrand.us.
Answered by: Pass & Seymour Technical Support
Date published: 2024-05-30

Do you offer a 4 way switch with the indicator light that works with LED lamps?  All of my 3 way Radiant switches with the indicator lamp works great, and they control LED light fixtures.  The 4 way is the only switch I am having issues with the indicator

Asked by: Brian
Hello Brian, yes you can use this device with an LED lamp. Please contact our Technical Support team so we can help you troubleshoot the issue. Thank you!
Answered by: Wiremold Tech Support
Date published: 2024-03-28

Is this a mat black or glossy black switch?

Asked by: Alex
Hello, the black finish has a glossy texture. The graphite color offers more of a matte finish.
Answered by: Wiremold Tech Support
Date published: 2023-05-24

Is there any update on when the 4-way graphite (TM874GCC6) will be back in stock? 

Asked by: Tony Pecora
According to our Customer Support team, the TM874GCC6 should be delivered and available for purchase mid September.
Answered by: Legrand Technical Support
Date published: 2022-08-18

When will the 4-way graphite (TM874GCC6) be back in stock?  I have replaced my original white toggle switches in my kitchen and only have this one left.  

Asked by: Tony
The conservative estimate from our production plant right now would be mid August for availability.
Answered by: Legrand Technical Support
Date published: 2022-07-13

When will your Legrand Radiant 15A 4-Way Switch be back in stock? (TM874GCC6) We have used your product for all of our switches and just need this one to finish our project.

Asked by: Cari
They are due to be in stock the week of 7/19/21.
Answered by: Legrand Technical Support
Date published: 2021-10-11

When will this be back in stock?

Asked by: Kaylee
Our Customer Support department can tell you when they are expected in: Customer Support (800) 223-4162 Mon - Fri 8:00 AM - 6:00 PM (EST) legrand.cs@legrand.us customer.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2024-03-28
  • y_2026, m_10, d_17, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_14
  • loc_en_US, sid_TM874BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT

You may also like...