radiant® 15A 4-Way Switch, Ivory
TM874I
radiant Collection
radiant® 15A 4-Way Switch, Graphite is rated
out of
5 by
24.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$21.42 USD
For your largest or most open spaces, a radiant Registered 4-Way Switch enables control of a single light or fixture from three or more separate locations (working in conjunction with 3-Way Switches). Perfect for basements or multi-level rooms. Part of the radiant Collection, it features clean lines and smooth paddle action for a sophisticated touch. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replaces any standard switch with ease, in as little as 10 minutes
- Uses a paddle switch for smoother control with a low-profile aesthetic
- Features durable, high-impact resistant thermoplastic construction
- Designed to install easily with a narrower back body and captivated mounting screws
- More color options available to fit any style, including finishes to match current hardware and lighting trends
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection
- Back and side wire termination options accepts #14–#10AWG solid & stranded wires, Copper-clad aluminum, and copper wire
Specifications
General Info
| Color | Ivory | ||
| Type | Switch | ||
| Material | Thermoplastic | ||
| Finish | Satin | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Decorator Style | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Switch Type | Paddle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL 20 | ||
| UPC Number | 785007845006 |
Dimensions
| Product Depth US | 1.27 in | ||
| Product Height US | 4.19 in | ||
| Product Width US | 1.43 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140597 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Push Wire, Wire Terminal | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 15 A @ 120 VAC | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
| Location Rating | Dry | ||
| Mounting Type | Wall Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | 4-Way | ||
| Throw Type | Single Throw | ||
| Terminal Accommodation | #14 AWG - #10 AWG | ||
| Voltage | 120 VAC, 125 VAC |
Resources
Cutsheet
Instruction Sheet
Specifications
Supporting Document
Guide Form Specifications
Product Environmental Profile
Reviews
Rated 5 out of
5
by
Justanotherguy from
15a 4-way switch nickel
It was quick delivery no problems and works and looks great thank you
Date published: 2019-09-20
Rated 5 out of
5
by
Laura from
Love the whole radiant collection!
We have been using “the radiant collection” throughout our whole house remodel. We love the dark bronze, it looks amazing in every room! It was great that the 4 way switch was available on the legrand website!
Date published: 2018-07-20
Rated 5 out of
5
by
Colby from
Switch
Great product. The LED indicator light is great. Installed with screw less light almond cover plate.
Date published: 2025-11-07
Rated 4 out of
5
by
Adam from
Extra cost for finish that's not perfect
The 4 way switch works as expected. The color of the finish for graphite is slightly off from the standard graphite switches they sell as I have it next to them in a switch box and it's mildly noticeable. Overall happy with the product.
Date published: 2024-05-04
Rated 5 out of
5
by
Francis from
Fabolous and Functional
I recently got the radiant switched with matching outlets and outlet covers. This has transformed the look of my home more than any other work we've done so far. Not only does it look good, it was super easy to install and it functions as intended. Great product overall.
Date published: 2022-11-29
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will the 3 and 4-way switches work ok with 240 volts (Philippines)?
Thank you for your inquiry. The TM873 & TM874 supports 120/277 electrical applications. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST.
Date published: 2024-08-22
Would it be possible to do a skim coat of plaster on one of your paintable light switch covers so it seamless matches the plaster walls?
Thank you for your inquiry. We require additional information to assist you further with your request. Please get in touch with Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. - 6:00 p.m. EST or via email at Tech.Support@legrand.us.
Date published: 2024-05-30
Do you offer a 4 way switch with the indicator light that works with LED lamps? All of my 3 way Radiant switches with the indicator lamp works great, and they control LED light fixtures. The 4 way is the only switch I am having issues with the indicator
Hello Brian, yes you can use this device with an LED lamp. Please contact our Technical Support team so we can help you troubleshoot the issue. Thank you!
Date published: 2024-03-28
Is this a mat black or glossy black switch?
Hello, the black finish has a glossy texture. The graphite color offers more of a matte finish.
Date published: 2023-05-24
Is there any update on when the 4-way graphite (TM874GCC6) will be back in stock?
According to our Customer Support team, the TM874GCC6 should be delivered and available for purchase mid September.
Date published: 2022-08-18
When will the 4-way graphite (TM874GCC6) be back in stock? I have replaced my original white toggle switches in my kitchen and only have this one left.
The conservative estimate from our production plant right now would be mid August for availability.
Date published: 2022-07-13
When will your Legrand Radiant 15A 4-Way Switch be back in stock? (TM874GCC6) We have used your product for all of our switches and just need this one to finish our project.
They are due to be in stock the week of 7/19/21.
Date published: 2021-10-11
When will this be back in stock?
Our Customer Support department can tell you when they are expected in:
Customer Support
(800) 223-4162 Mon - Fri 8:00 AM - 6:00 PM (EST)
legrand.cs@legrand.us
customer.support@legrand.us
Date published: 2025-03-29
Bazaarvoice SAP Hybris Integration Version 2.8.1





