text.skipToContent text.skipToNavigation

radiant® 3-Gang Screwless Wall Plate, Ivory

radiant® 3-Gang Screwless Wall Plate, White is rated 4.8 out of 5 by 38.
  • y_2025, m_9, d_14, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_26, tr_12
  • loc_en_US, sid_RWP263I, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT

$9.81 USD

Designed to complement any space, the radiant® Collection features sleek, screwless wall plates for cleaner lines and a sophisticated touch. Pair this three-gang option with a combination of radiant® switches, dimmers, and/or outlets for a completed look that's a step above ordinary.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Adds a touch of sophistication to any space with a sleek, screwless face and low-profile. Sized to fit even over ragged openings for a seamless look.
  • Designed to exclusively fit the designer switches, dimmers and outlets from the radiant® Collection, snapping into place with ease.
  • Ensures proper plate positioning with subplate screws.
  • Molded of highly durable polycarbonate, Wall Plates from the radiant® Collection are available in an array of classic colors and metallic finishes.

Specifications

General Info
Color Ivory
Type Wall Plate
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Construction Plastic
Wall Plate Size Oversized
Wall Plate Type Decorator
Warranty Type Limited Lifetime Warranty
Standard CSA, UL514, ETL
UPC Number 785007231915
Dimensions
Product Depth US 0.25 in
Product Height US 4.5 in
Product Width US 6.77 in
Technical Information
Indoor/Outdoor Indoor
Mounting Type Screwless
Number of Gangs 3
Orientation Vertical
Thickness 0.065 in

Reviews

Rated 5 out of 5 by from Instant upgrade!! I just love the screwless wall plates. I’ve upgraded and updated my entire home. It’s really an inexpensive and easy way to add a bit of class. It also provides a modern look as well. I’d highly recommended this product to any DIYer or contractors!
Date published: 2025-02-21
Rated 5 out of 5 by from Yes! I Really Recommend All the different Radiant wall plates look amazing, including this 3-gang version.
Date published: 2025-01-16
Rated 5 out of 5 by from Nice Upgrade Excellent quality, easy to install and definitely a upgrade in appearance over old-style wall plates
Date published: 2024-12-31
Rated 5 out of 5 by from Understated perfect touch When we built our home 30 years ago we installed these type of plates. So when we started our remodel I knew I had to find something similar. And the Legrand radiant fit the style perfectly and at a reasonable price point.
Date published: 2024-09-23
Rated 5 out of 5 by from Modernized We desperately needed to update our multi-colored Light switches and outlets. Now everything looks modern and up-to-date.
Date published: 2024-05-21
  • y_2025, m_9, d_14, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_26, tr_12
  • loc_en_US, sid_RWP263I, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Is this UL certified?

Asked by: YairPi
Hello, Yes, all Radiant wall plates are UL listed UL514. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-11-10

I am looking for matte white cover plates 3 and 4 gang. Is the white a gloss or matte?

Asked by: Dina
The Radiant wall plates have a matte/satin finish.
Answered by: Legrand Technical Support
Date published: 2023-05-10

We are looking to purchase timers for outdoor lights, and it doesn't look like Legrand sells them? Would the other brand's timers work like Leviton or Honeywell if they are typical Decora dimensions? (Leviton VPT24-1PZ Vizia)

Asked by: Steph
Yes, any decorator style device that meets Nema WD6 dimensional standard will work with the Radiant Screwless wall plates.
Answered by: Legrand Technical Support
Date published: 2021-12-21

Are these screwless wall plates compatible with Lutron switches and receptacles?

Asked by: Jackson
Yes, as long as the Lutron devices meet Nema WD6 dimensional standards, the radiant wallplates will fit.
Answered by: Legrand Technical Support
Date published: 2021-11-23

Looking for 3-gang; 1-toggle, 1-dimmer and 1- blank

Asked by: MrsPel
We do not offer mixed combinations in the screwless wallplates. You could use the toggle and blank inserts in white to change the openings. Part numbers: Toggle - 327W Blank - 325W
Answered by: Legrand Technical Support
Date published: 2020-08-05

Will adorne switches fit inside of radiant wall plates? I have an adorne 3 gang setup but I need to swap one switch out for a full size wifi switch that came with a new fan, and I'm looking for options.

Asked by: Chuck727
The adorne devices can only be used with adorne wallplates and will not work with Radiant wallplates.
Answered by: Legrand Technical Support
Date published: 2020-07-20

Looking for a 3-gang combo white screwless wall plate (1 toggle + 2 sliders). Do you carry them?

Asked by: cstargio
The Radiant Screwless wallplates are for decorator style devices only(no toggle or duplex available).
Answered by: Legrand Technical Support
Date published: 2020-05-04

I bought the legrand black screwless wall plate, rwp26bkcc6 at Lowe’s. I need to purchase a 3 gang and a 4 gang wall plates in the same matte black color.  Please advise me the sku number and where I can purchase them. Thank you!

Asked by: Penny
The Radiant Screwless model numbers for the 3 and 4 gang black wallplates are RWP263BK and RWP264BK. They can be purchased through our website or any Legrand/Radiant retailer or distributor: https://www.legrand.us/search.aspx?q=rwp263bk https://www.legrand.us/search.aspx?q=rwp264bk https://www.legrand.us/where-to-buy.aspx
Answered by: Legrand Technical Support
Date published: 2020-03-20
  • y_2025, m_9, d_14, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_9
  • loc_en_US, sid_RWP263I, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT