text.skipToContent text.skipToNavigation

Browse 263 results for "plugtail"

Filter Results Results refresh instantly as you filter.
Category
Filter by Category

Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.
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
SHOW MORE (2) SHOW LESS
Number of Receptacles
Number of Receptacles

The Number of Electrical Wall Outlets Designed for Use with a Plug

Prewired
Is the Device Prewired?

Denotes whether a product comes prewired for quicker installation.

Sensor Type
Sensor Type

The Device that Receives a Signal or Stimulus (As Heat or Pressure or Light or Motion Etc.) and Responds to it in a Distinctive Manner

Amperage
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

Installation Location
Installation Location

Where a Device is or is to be Installed

NEMA Rating
NEMA Rating

National Electrical Manufacturers Association Ratings are Standards that are Useful in Defining the Types of Environments in Which an Electrical Enclosure can be Used

Contact Rating
Contact Rating

The Voltage, Current, and Power Capacities of Relay Contacts Under Specified Environmental Conditions

Phase
Phase

The Factional Part of the Period of a Sinusoidal Wave, Usually Expressed in Electrical Degrees and Referenced to the origin

Availability
Availability

Product is available to buy on Legrand.us

Dielectric Strength
Dielectric Strength

Measure of the Electrical Strength of a Material as an Insulator, the Maximum Electrical Potential Gradient that a Material can withstand without Rupture, the Higher the Dielectric Strength of a Material the Better its Quality as an Insulator

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Is Tamper-Resistant
Is Tamper-Resistant

Tamper resistance is resistance to tampering (intentional malfunction or sabotage) by either the normal users of a product, package, or system or others with physical access to it.

Number of Gangs
Number of Gangs

The amount of switches on the plate.

Connection
Connection

Between Discrete Points Allows the Flow of Electrons (Electric Current)

Is Weather Resistant
Is Weather Resistant

Is this product listed as Weather Resistant ?

Frequency Rating
Frequency Rating

The Number of Occurrences within a Given Time Period, the Rate at Which Alternating Current Makes a Complete Cycle of Reversals

Indoor/Outdoor
Indoor/Outdoor

Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Timer Duration
Timer Duration

Amount of Time a Timer can Last

Input Voltage
Input Voltage

The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System

Number of Wires
Number of Wires

The Number of Pliable Metallic Strand or Rod Made in Many Lengths and Diameters and are Electrically Insulated, Used Conduct Electricity

Load Type
Load Type

Denotes the type(s) of load that can be applied to a dimmer, which determines its compatible light sources.

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Sensitivity
Sensitivity

The Minimum Input Which the Device can Sense and Produce the Output

Number of USBs
Number of USBs

Number of USB ports

Response Frequency
Response Frequency

Frequency response is the quantitative measure of the output spectrum of a system or device in response to a stimulus, and is used to characterize the dynamics of the system. It is a measure of magnitude and phase of the output as a function of frequency, in comparison to the input.

Wire Size
Wire Size

It is the Normal Size of the Conductors for Building Wire

NEMA Configuration Code
NEMA Configuration Code

Alpha-Numeric Code Applied to Connectors to Guarantee Consistency and Interchageability Between Manufacturers

Load Rating
Load Rating

The maximum load that a device is designed to withstand without breakage or loss of performance.

Connection Type
Connection TypeTooltip Title

Style or Type of Connection Used

Target Size
Target Size

The Dimensional Specification of the Object Which is Set as a Target for the Sensor

Color
Color

The color of the product itself

SHOW MORE (6) SHOW LESS
Sensing Range
Sensing Range

The total Possible Sensing Capability of the Sensor, Beginning After the Deadband, and Extending Out as Far as the Sensor is Able to Reach Effectively

Number of Switches
Number of Switches

Number of electrical switches
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
SHOW MORE (11) SHOW LESS
Product Has Potential to Contribute to LEED
Product Has Potential to Contribute to LEED

This product contributes to earning credits in the LEED rating system.

Wire Connection Type
Wire Connection Type

Describes the method used to connect wires to the device, such as screw terminals, push-in connectors, or lead wires.

Operating Temperature Min
Operating Temperature Min

Indicates the lowest possible temperature a device can be safely used without the risk of failure or damage.

On Function
On Function

Describes the mode of operation for devices that can be turned on, indicating whether they stay on continuously or operate on a timer or sensor.

Seismic Tested
Seismic Tested

Indicates whether a device has been tested to withstand and/or perform under certain seismic conditions.

Trip Range
Trip Range

The effective range of trip for an operating mechanism in the event of thermal overload, short circuit current, or ground fault.

Sensor Coverage
Sensor Coverage

Describes the total area, measured in square footage, within which a sensor can detect presence or movement.

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

SHOW MORE (11) SHOW LESS
Indicator
Indicator

Describes the type/specification of signaling a device uses to indicate abnormal and/or operating conditions.

USB Wattage
USB Wattage

Describes the maximum electrical power a USB receptacle can safely output.
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
SHOW MORE (12) SHOW LESS
Wall Plate Included
Wall Plate Included

Indicates if the device comes with a cover plate for aesthetic integration with the wall.

Sensor Coverage Pattern
Sensor Coverage Pattern

Describes the shape of the area that a sensor is able to detect presence or movement within, measured in degrees.

Horsepower Rating
Horsepower Rating

Refers to the power capacity of a device under normal load conditions, measured in horsepower (HP).

Requires Neutral Wire
Requires Neutral Wire

Indicates whether a device requires a neutral wire to function properly.

Operating Humidity
Operating Humidity

Describes the range of humidity at which a device can be utilized safely without the risk of failure or damage.

Connection Location
Connection Location

Specifies where on the device the electrical connections are made, which can affect installation.

Country of Origin
Product Height
Product Height

The overall height of a product.

SHOW MORE (8) SHOW LESS
Switch Type
Switch Type

Refers to the style or operation method used by a switch to control lighting or other electrical devices.

Throw Type
Throw Type

Describes the method of switch operation, indicating whether it controls one circuit (single-throw) or switches between two circuits (double-throw).

Temperature Rise
Temperature Rise

Indicates the maximum temperature rise over ambient a device is expected to function at after a certain amount of cycles and current is applied.

Line Frequency
Line Frequency

The frequency of alternating current (AC) in an electrical power system, measured in Hz. Also commonly referred to as Utility Frequency, Power Line Frequency, or Mains Frequency.

Type of Indicators
Type of Indicators

Describes the components used by a device to indicate specific information like status, performance, or options.

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

SHOW MORE (23) SHOW LESS
Number of Phases
Number of Phases

Indicates the number of electrical phases a device utilizes.

Sensor Technology
Sensor Technology

The technology used by a device to sense a change in signal or stimulus.

Number of Poles
Number of Poles

Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.

Operating Temperature Max
Operating Temperature Max

Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Terminal Accommodation
Terminal Accommodation

Describes the type and size of wire that the receptacle's terminals can securely hold (typically provided as a range in gauge size).
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
Outlet Type
Outlet Type

Describes the unique qualities or characteristics of an electrical outlet that make it better suited to different uses. The listed qualities may give the outlet improved safety performance, increased efficiency, or additional functionality.

SHOW MORE (2) SHOW LESS
Location Rating
Location Rating

Denotes the classification used to assess the suitability or performance of a device based on the specific environmental location in which it operates.

Material
Material

Indicates the primary material(s) used to construct a product.

USB Amperage
USB Amperage

Describes the maximum electrical current the conductor or device can carry through its USB ports before sustaining immediate or progressive deterioration.

Product Group
Filter to Specific Product Groups

Filter by named groups of related products, including product families, series, systems, and solutions. Groupings may indicate similar styles of products, or signify how they're designed to operate together as a complete solution.
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
Filter for different types of resources like CAD drawings, BIM objects, guide form specs, online configurators, white papers, brochures, or product cut sheets.

SHOW MORE (3) SHOW LESS
File Size 
File Size

Filter downloadable resources by their approximate file size.

12 Products available
59 Products available
  • 1(current)
  • 2