text.skipToContent text.skipToNavigation

USB Charging Outlets with Power Delivery

Combining our industry-leading amperage with advanced Power Delivery, our fast-charging USB outlets safely maximize the charging potential of the latest smartphones, tablets and laptops. Engineered for intelligent charging and equipped with multilayered overcurrent protection, the USB Type-C Outlets with Power Delivery provide the precise amount of power needed to increase speed without the risk of damage. Available in 65 watts and 30 watts, dual Type-C ports provide extra charging space where it’s needed most. 
 
Make the switch to cutting-edge speed and convenience, all with a touch of designer style, with the adorne® and radiant® USB C Power Delivery outlets.
 

SHOP ALL

What is Power Delivery

Power Delivery (PD) provides intelligent charging that negotiates optimal voltage and current between the outlet and the device being charged to ensure the fastest charging speed possible. When paired with PD-enabled devices, a PD outlet can deliver fast, efficient charging – but it can also appropriately adjust the output for non-PD devices.

Features of USB Outlets with Power Delivery 

•    Dual Type-C charging ports each with 30 watts or 65 watts
•    Industry-exclusive indicator light for easy-to-see charging status
•    Multilayered overcurrent protection to charge fast while protecting the outlet and connected device
•    Intelligent charging delivers the precise amount of power needed to safely maximize charging speeds
•    65W exclusive: GaN technology helps to increase the efficiency of power supplies and reduce heat (not required for Power Delivery)


Charges a laptop 0-50% in 45 minutes*

Best for: Laptops and Tablets


Charges the latest smartphones 0-50% in 25 minutes*

Best for: Tablets, Smartphones and Other Small Devices