



USB-C® 12-in-1 Triple Display Docking Station with HDMI®, DisplayPort™, Ethernet, USB, 3.5mm Audio and Power Delivery up to 85W - 4K 30Hz (TAA Compliant)
Bazaarvoice SAP Hybris Integration Version 2.8.1
$378.99 USD
The USB-C 12-in-1 Triple Display Docking Station with HDMI, DisplayPort, Ethernet, USB, 3.5mm Audio and Power Delivery connects to USB-C or Thunderbolt™ 3 enabled laptops and is perfect for contributing to a desktop solution ― making it ideal for inside reps that have extra connectivity demands while in the office or when working from home.
This USB-C Triple Display Docking Station supports connected devices, such as keyboards, mice, portable hard drives, and other peripherals, all while supporting up to 85W of power delivery to charge and power a laptop. The maximum power capacity depends on how much power the connected adapter can supply. The right amount of power is necessary to keep the laptop battery charged, for all connected devices to function, and for the dock to provide that connectivity. This docking station includes a 135W power supply.
This USB-C Triple Display Docking Station is equipped with three video display outputs, simultaneously splitting content to three display devices while connected to a single source with a USB-C output. This dock is perfect for a triple display desk setup — improving multitasking and productivity. Connect up to three displays, supporting resolutions up to 4K (3840 x 2160) at 30Hz. Connect up to two displays, supporting resolutions up to 4K (4096 x 2160) at 60Hz, or connect to a single DisplayPort display and support resolutions up to 5K (5120 x 2880) at 60Hz. The USB-A ports support SuperSpeed USB 5Gbps data transfers ― allowing a full HD movie to be downloaded in under a minute. The USB-C port supports SuperSpeed USB 10Gbps ― allowing for twice the amount of data in the same amount of time as the USB-A ports. Optimize performance by connecting displays designed for 4K signals and USB-C devices designed for 10Gbps transfer speeds.
Maximum Supported Resolutions
3 HDMI or DisplayPort Ports to 3 Displays: 4K (3840 x 2160) at 30Hz
2 HDMI Ports to 2 Displays: 4K (4096 x 2160) at 60Hz
2 DisplayPort Ports to 2 Displays: 4K (4096 x 2160) at 60Hz
1 HDMI Port to 1 Display: 4K (4096 x 2160) at 60Hz
1 DisplayPort Port to 1 Display: 5K (5120 x 2880) at 60Hz
PORTS
3x 4K HDMI: Connect to three 4K displays via the HDMI ports.
2x 4K DisplayPort: Connect to two 4K DisplayPort displays via the DisplayPort ports.
1x USB-C: Connect storage devices and transfer data up to 10Gbps through the USB-C port.
1x USB-C Power Delivery: Power a laptop or tablet with up to 85W power delivery.
4x USB-A: Connect storage devices and transfer data up to 5Gbps through the USB-A ports.
1x Front USB-A: Connect storage device and transfer data up to 5Gbps through the USB-A port. This port supports BC 1.2 for enhanced mobile device charging.
Gigabit Ethernet: Connect to local network for network and internet access.
Headphone Jack: Connect headphones and speakers for audio output.
Microphone Jack: Connect to a microphone for audio input.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 135W USB-C power supply to support connected displays and devices
- Supports up to 85W of power delivery to keep your laptop charged
- Triple 4K display extension from a single USB-C connection
- Supports HDMI and DisplayPort resolutions up to 4K, for viewing your screen content at full HD
- Supports 5K, when connected to a DisplayPort display
- USB-A and USB-C ports for fast data transferring
- BC 1.2 USB-A port for enhanced mobile charging
- Hard wired Ethernet port for when security requires it or when WiFi™ is not available
- Reversible, symmetrical USB-C connector, so no guessing how to plug it into your laptop
- Includes DisplayLink graphics transport technology, for crisp text and graphics with very low latency
- Compatible with Windows and Mac operating systems
- 5 year warranty, for peace of mind – with the highest quality docking stations
Specifications
Color | Black | ||
Type | Active Device, Docking Station | ||
Application Sector | Commercial, Residential | ||
Product Line | C2G | ||
Country Of Origin | Taiwan, Province Of China | ||
Features | Triple Display, USB-A Charging, USB-C Charging | ||
Warranty Type | 5-Year | ||
UPC Number | 757120545354 | ||
Works With | Linux, MacOS, Windows |
Product Depth US | 3.24 in | ||
Product Height US | 1.35 in | ||
Product Width US | 9.84 in |
CE Certified | Yes | ||
FCC Compliant | Yes |
TAA Compliant | Yes |
Connector Type | 3.5mm Audio Jack, DisplayPort, HDMI, RJ-45, USB-A, USB-C | ||
Power Delivery | 85 W | ||
Connector 1 | USB-C Female, USB-C Male | ||
Connector 2 | 3.5mm Female, DisplayPort Female, HDMI Female, RJ-45 Female, USB 3.0 A Female | ||
Data Transfer Rate | 10 Gbps | ||
USB Power Output | 85 W | ||
USB Wattage | 85 W | ||
Operating System | macOS, Microsoft Windows | ||
Operating Temperature | 0°-35°C, 32°-95°F | ||
Operating Temperature Max | 35 °C | ||
Operating Temperature Min | 0 °C | ||
Operating Humidity | 0-90% RH (Non-Condensing) | ||
Storage Temperature | -20° - 70° C, -4° - 158° F | ||
Video Resolution | 1080p, 4K, 4K 30Hz | ||
Video Input Support | USB-C | ||
Video Output Support | DisplayPort, HDMI, USB-C |
Resources
Brochure
Supporting Document
User Guides
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there no faceplate to support Keystone connectors?
Where can i buy the AL20GB612TR? I can't find it anywhere online - all i find are the 6" spacing and 3' or 5' lengths but not the 6' length with 12" spacing. Thanks, I live in Seattle, if available in any stores and not online
can this dim 0-10 volt drivers or is it just adjusting sensor to preset hi and low trim levels. I need to be able to dim from 100 down to about 5% if needed.
Bazaarvoice SAP Hybris Integration Version 2.8.1