COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
Architectural Dimming Panel - Main/Secondary
Sorry! That combination does not exist.
Find a Store
Specifications
Technical Information
AC Voltage Input: 120V 60Hz for controller, 120/277V for dimming modules
Additional Information

TECHNICAL INFORMATION

Processor: (in LCAP32M or LCAP44M) IC-36-II
Interior Capacity: (LCAP32M) Up to 24 forward phase or 16 reverse phase loads at 120/277V 20A each channel; Up to 16 universal phase loads at 120/277V 10A each channel; Up to 16 relay latching or non-latching loads at 120V or 277V 20A each channel
Interior Capacity: (LCAP44M) Up to 48 forward phase or 32 reverse phase loads at 120/277V 20A each channel; Up to 32 universal phase loads at 120/277V 6A each channel; Up to 32 relay latching or non-latching loads at 120V or 277V 20A each channel


MODELS

Product Number: LCAP32M, LCAP44M, LCAP32S, LCAP44S