Discontinued - DLM 1-Relay Room Controller 0- 10V 16A Metered
LMRC-111-16M
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by LMRC-111-20M
LMRC-111-16M room controllers include one relay capable of switching a 16 amp load, a high-efficiency intelligent switching power supply and both Class 1 and Class 2 0-10 volt outputs for control of dimmable loads including compatible LED drivers or electronic ballasts. Room Controllers are the foundation of a Digital Lighting Management (DLM) system, and allow integration of occupancy sensors, daylighting controls and switches for energy-efficient control.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Plenum-rated controllers with line voltage relay and 0–10 volt dimming output
- Knockout mounting for easy installation; Class 1 and/or Class 2 connection for 0–10V wiring
- Advanced real time metering of voltage and current (+/- 2% accuracy)
- Plug n’ Go™ automatic configuration for quick installation and maximum energy efficiency
- Store 16 scene preset levels for each load
- Over-current protection: relay closes to prevent device damage in an over-current situation.
- Supports energy saving manual-on, partial-on and dimming control strategies
Specifications
General Info
| Color | White | ||
| Material | Polycarbonate | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Replaced by Part Number | LMRC-111-20M | ||
| Installation Location | Ceiling | ||
| Warranty Type | 5-Year | ||
| Standard | UL 924, UL 60730, UL 2043, cUL, FCC part 15, PEP, RoHS 2011/65/EC, ISO 14025:2010, ISO 14001 | ||
| UPC Number | 754182944231 |
Dimensions
| Product Depth US | 2.0 in | ||
| Product Height US | 4.0 in | ||
| Product Volume US | 44.55 cu in | ||
| Product Width US | 4.0 in | ||
| Product Weight US | 0.7 lb |
Additional Information
| Security | Yes | This product is ioXt certified | |
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Current Draw | 16 A | ||
| Number of Connections | 4 | ||
| Topology | Free Topology | ||
| Wire Connection Type | RJ-45, Terminal Block | ||
| Dimming Compatibility | 0-10 V | ||
| Compatibility | DLM Wired | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120/277 VAC | ||
| Line Frequency | 50 Hz, 60 Hz | ||
| Location Rating | Dry | ||
| Mounting Type | 1/2 in Knockout, 4 in Deep J-Box | ||
| Number of Relays | 1 | ||
| Operating Temperature | 0°-65°C, 32°-149°F | ||
| Operating Temperature Max | 149 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Output Voltage | 24 VDC | ||
| Storage Temperature | 23° - 176° F |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this be used with 2 switch locations and multiple Ocupancy Sensors?
Yes... A DLM Room Controller is capable of interfacing with multiple switches and sensors. Please note that the DLM device limit, inclusive of the controller, is 48 devices.
Date published: 2024-07-29
Bazaarvoice SAP Hybris Integration Version 2.8.1






