text.skipToContent text.skipToNavigation

Discontinued - Universal Dimming Room Controller 1 channel, 16 Amp,

LMRC-221 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  BF-SDS10V-AST

LMRC-220 Series Digital Room Controllers include one or two output(s) to control a total of up to 20 amps for certain load types. Load ratings include incandescent, magnetic low voltage, forward phase compatible electronic low voltage and LED drivers, neon and cold cathode, and dimmable two-wire and three-wire fluorescent ballasts, and E-ballasts.
Number of Connectors 1
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • As a replacement for this product, please use both BF-SDS10V-AST & one of the following 0-10v room Controllers: LMRC-211, LMRC-212, LMRC-213, LMRC-111, LMRC-112
  • Versatile 20A controllers with line voltage relay(s) and triac-based forward phase control dimming
  • Compatible with most load types; three selectable dimming curves for each load
  • Plug to other components using Cat 5e cables with RJ45 connectors eliminating wiring errors
  • Plug n’ Go automatic configuration for quick startup
  • Store load preset level and 16 scene preset levels for each load
  • Facilitate energy saving dimming control strategies including automatic daylight harvesting

Specifications

General Info
Product Line Wattstopper
Country Of Origin China
Replaced by Part Number  BF-SDS10V-AST
UPC Number 754182928897
Additional Information
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Number of Connections 1
Input Voltage 120/277 VAC
Output Voltage 24 VDC

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How to keep lights on for a specific amount of time

Asked by: Marianne
There are several ways to control timing in the DLM system. For example, a motion sensor can turn lights on and off based on occupancy, or an LMZC zone controller addition will give you the option of scheduling timed events. The DLM System Guide can be found on our website here: https://www.legrand.us/search/?text=dlm+system. This manual outlines the many DLM components and also how to program a DLM lighting system. If you have further questions, please contact Wattstopper Technical Support @1-800-878-8585 Option 3 Technical Support, then Option 1 lighting controls to discuss the application further.
Answered by: Pass & Seymour Technical Support
Date published: 2024-03-28

How do i program the lighting

Asked by: Marianne
The DLM System Guide can be found on our website here: https://www.legrand.us/search/?text=dlm+system. This manual outline how to program a DLM lighting system. If you have further questions, please contact Wattstopper Technical Support @1-800-878-8585 Option 3 Technical Support, then Option 1 lighting controls to discuss the application further.
Answered by: Pass & Seymour Technical Support
Date published: 2024-03-28

Can the LMRC-222 Universal Room Controller connect to the LMRC-212 Room Controller to support lighting loads with 0-10V Dimming & ELV Dimming?

Asked by: Anonymous
Hello, Yes they can be connected via Cat5, and be controlled by i.e. LMDM-101
Answered by: Tier 1 Tech Support
Date published: 2023-07-11

Can you use a wireless dimmer switch with a LMRC room controller?

Asked by: Sean
If your LMRC is wireless (ie LMRC-611) then you can use a wireless switch. If you have a wired system (ie LMRC-111) you cannot.
Answered by: Tier 1 Tech Support
Date published: 2021-09-17

Where is the specification sheet for this product

Asked by: John Northern
The resources for the LMRC-221 can be found here: https://www.legrand.us/lighting-controls-and-systems/power-packs-and-load-controllers/room-controllers/dlm-universal-dimming-room-controller-1-channel-16a/p/lmrc-221?text=LMRC-221 Take a look at the Cutsheet or Installation Instructions for spec info.
Answered by: Tier 1 Tech Support
Date published: 2021-08-03

Can scene presets be triggered via a switch closure, relay, or logic?

Asked by: jbirkman
With proper programming, a scene can be triggered by a switch or schedule.
Answered by: Tier 1 Tech Support
Date published: 2021-07-26
  • y_2026, m_9, d_9, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_LMRC-221, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT