Discontinued - Digital Scene Switch, 5-button w/IR, White
LMSW-105-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by LMSW-222-W, LMSW-241-W, LMSW-250-W
The LMSW-105 Digital Scene Switch is a low voltage device that sets and recalls preset lighting scenes and raises and lowers lighting levels. It is part of a Digital Lighting Management (DLM) system and controls loads connected to DLM room controllers by accessing four of the 16 scenes available in a DLM local network.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The LMSW-105 Digital Scene Switch is a low voltage device that sets and recalls preset lighting scenes and raises and lowers lighting levels. It is part of a Digital Lighting Management (DLM) system and controls loads connected to DLM room controllers by accessing four of the 16 scenes available in a DLM local network.
- Low voltage pushbutton switches for control of multiple loads
- Components of Digital Lighting Management integrated control system
- Plug to other components using Cat 5e cables with RJ45 connectors eliminating wiring errors
- Customizable buttons with LED status indicators
- IR transceiver for wireless configuration and remote control
- Plug n’ Go automatic configuration and Push n’ Learn for personalization
Specifications
General Info
| Color | White | ||
| Material | ABS | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Replaced by Part Number | LMSW-222-W, LMSW-241-W, LMSW-250-W | ||
| Number of Switches | 5 | ||
| Switch Type | Push | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL, FCC part 15, RoHS | ||
| UPC Number | 754182929283 |
Dimensions
| Product Depth US | 1.6 in | ||
| Product Height US | 4.1 in | ||
| Product Volume US | 20.3 cu in | ||
| Product Width US | 1.8 in | ||
| Product Weight US | 0.2 lb |
Additional Information
| Security | Yes | This product is ioXt certified | |
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Current Draw | 5 mA | ||
| Number of Rockers | 0 | ||
| Topology | Free Topology | ||
| Wire Connection Type | RJ-45 | ||
| Compatibility | DLM Wired | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 24 VDC | ||
| Location Rating | Dry | ||
| Mounting Type | J-Box | ||
| Number of Buttons | 5 | ||
| Operating Temperature | 0°-55°C, 32°-131°F | ||
| Operating Temperature Max | 55 °C | ||
| Operating Temperature Min | 0 °C | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Storage Temperature | 23° - 176° F, -5° - 80° C | ||
| Engraving Type | Blank |
Resources (10)
Installation Instructions
CAD Drawings
BIM Models
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How do you dim the lmsw-102
The LMSW-102-W is an on/off switch by default and does not provide dimming control in its factory configuration.
To enable dimming functionality, the switch must be reconfigured using either an LMCT-100-2 handheld configuration tool or LMCS-100 software. These tools allow the button personality to be changed from the default Toggle mode to a dimming mode.
After configuration, the switch can typically be programmed so that:
🔹One button controls On/Raise
🔹One button controls Off/Lower
A Toggle Dim button function is also available, depending on the application requirements.
For assistance selecting the appropriate configuration and programming method for a specific installation, please contact Wattstopper Technical Support.
Date published: 2026-09-14
I see that the LMSW-103 is now discontinued. What is a direct replacement?
The LMSW-103 3-button digital switch has been discontinued and is replaced by the LMSW-222-W or the LMSW-250-W.
Date published: 2026-07-28
Can I turn the motion detection off on this switch?
The LMSW-101 is a momentary switch and does not have built-in occupancy sensing capabilities. Typically, a motion sensor is connected to the same room controller as the switch. While the LMSW-101 itself cannot disable motion detection, it can temporarily override the connected sensor for the length of the time delay configured on that sensor.
Date published: 2025-08-19
A design sheet I have has both a LMSW105 and a LMSW100. Is the LMSW100 necessary? Doesn't the large button on the 105 do the same thing?
Regarding your question about the LMSW-105 and LMSW-101, the LMSW-101 appears unnecessary in this setup because the LMSW-105 already integrates both the scene control buttons and the dimmer functionality into its design. The large button on the LMSW-105 serves the same purpose as the LMSW-101, providing full scene management and light dimming features. The LMSW-105 is pre-configured with scene buttons (1-4) and a dimmer paddle for controlling lighting levels, which should cover most, if not all, functions that the LMSW-100 would be used for.
However, it might also be helpful for you to consult with the system designer to clarify the intent or purpose of the second switch. The designer could offer more specific guidance on whether the LMSW-101 is necessary for your particular system setup or if the LMSW-105 alone would be sufficient. This will help ensure the most efficient configuration for your lighting control system.
Date published: 2025-02-03
one switch cycles every 20 minutes - how to change that
Hello,
The LMSW-10x series does not have a sensor built in, there should be one mounted either in the ceiling or corner. We can increase the delay using the display screen or our LMCT-100 IR remote.
From the display press the F - Feature button until you see T-delay then use the up button to increase, it maxes out at 30 minutes.
LMCT remote - Sensor configuration>current settings>time delay and send
Date published: 2025-01-03
will this switch replace a lightolier lsw4bdc switch
No, The LMSW switches only work in the Wattstopper Digital Lighting Management (DLM) System.
Date published: 2025-01-03
Can I turn the lights off with this switch?
Yes, you can turn the lights off with the Wattstopper LMSW-105 switch. If the paddle rocker is properly bound to the load, simply pressing the paddle down once will turn off the lights.
Date published: 2024-09-30
is the LMDM Switch Series Water Proof?
No, the LMXX Series switches are not waterproof.
Date published: 2024-08-16
Bazaarvoice SAP Hybris Integration Version 2.8.1
