NEWS: Legrand acquires Focal Point
A Chicago-based, vertically integrated leader in architectural lighting and acoustic solutions.
Menu
Search
Menu

Open Office - ASHRAE 90.1 (2016) Compliant

Space <5000Ft2
Dimming with Wireless DLM product

ASHRAE Open Office

 

Bill Of Materials

Quantity

Part Number

Description

3 LMRC-611MCC

Wireless 1-Relay Room Controller, 0-10V Dimming Metering, Contact Closure

6

LMPC-600-1

Wireless PIR Ceiling Occupancy Sensor, Hi-Density Lens 

1 LMPC-600-1

Wireless PIR Ceiling Occupancy Sensor, Extended Lens 

2 LMDM-601 Wireless 1-Button Dimming Switch

x

LMDL-600 Wireless Photosensor, Open Loop

7

LMPL-611-20M Wireless 1 Relay Plug Load Controller, Metering
3 ELCU-200 UL924 Emergency Control Unit

Optional

LMPC-600-RPM Recessed Plenum Mounting Kit

Optional

LMDL-600-RPM Recessed Plenum Mounting Kit

Quantity

:
3
Part Number: LMRC-611MCC

Description

:

Wireless 1-Relay Room Controller, 0-10V Dimming Metering, Contact Closure

Quantity

:

6

Part Number: LMPC-600-1

Description

:

Wireless PIR Ceiling Occupancy Sensor, Hi-Density Lens 

Quantity

:
1
Part Number: LMPC-600-1

Description

:

Wireless PIR Ceiling Occupancy Sensor, Extended Lens 

Quantity

:
2
Part Number: LMDM-601

Description

:
Wireless 1-Button Dimming Switch

Quantity

:

x

Part Number: LMDL-600

Description

:
Wireless Photosensor, Open Loop

Quantity

:

7

Part Number: LMPL-611-20M

Description

:
Wireless 1 Relay Plug Load Controller, Metering

Quantity

:
3
Part Number: ELCU-200

Description

:
UL924 Emergency Control Unit

Quantity

:

Optional

Part Number: LMPC-600-RPM

Description

:
Recessed Plenum Mounting Kit

Quantity

:

Optional

Part Number: LMDL-600-RPM

Description

:
Recessed Plenum Mounting Kit

Code Requirements

Code

Description

9.4.1.1(a)

Local Control Device

9.4.1.1(b, c) Manual On / Partial Auto On
9.4.1.1(d) Bi-level Control
9.4.1.1(e) Auto Daylight Responsive
9.4.1.1(h) Auto Full Off
8.4.2 Auto Receptacle Control

Code

:

9.4.1.1(a)

Description

:

Local Control Device

Code

:
9.4.1.1(b, c)

Description

:
Manual On / Partial Auto On

Code

:
9.4.1.1(d)

Description

:
Bi-level Control

Code

:
9.4.1.1(e)

Description

:
Auto Daylight Responsive

Code

:
9.4.1.1(h)

Description

:
Auto Full Off

Code

:
8.4.2

Description

:
Auto Receptacle Control

Sequence of Operation

  1. General lighting (a, adz1, adz2) auto On to 50% and controlled receptacles auto On when occupancy detected.
  2. Manual On/Off/Dim general lighting (a, adz1, adz2) with dimmer switches.
  3. Lighting in primary (adz1) and secondary (adz2) daylight zones will continuously dim based on daylight contribution to maintain at least 35FC at task level.
  4. Auto off all lighting and controlled receptacles within 20 minutes of occupants leaving.
  5. Emergency lighting transfers to emergency power source and full On with loss of normal power.

Design Considerations

  1. Time scheduling and remote programming functions are enabled by connectivity to a LMBR-650 Border Router.
  2. To integrate occupancy detection control with the HVAC system, use contact outputs on the LMRC-611MCC.
  3. System Configuration Tools:
    a. Standalone rooms use the configuration application (Apple or Android)
    b. Networked rooms (with the LMBR-650) can be configured using LMCS-100.