Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu

Conference Room - CA Title 24 (2016) Compliant

Space ≥100Ft2, Bldg <10,000Ft2
Dimming with Line Voltage Wallbox Product

Conference Room Stand-Alone Solution Reflected Ceiling Diagram

Bill Of Materials

Quantity

Part Number

Description

2

DW-311

0-10V Dimming, Dual Tech Wall Box Occupancy Sensor

1

BZ-200 Power Pack, Receptacle Rated

Quantity

:

2

Part Number: DW-311

Description

:

0-10V Dimming, Dual Tech Wall Box Occupancy Sensor

Quantity

:

1

Part Number: BZ-200

Description

:
Power Pack, Receptacle Rated

Code Requirements

Code

Description

130.1(a)1-3

Area Controls

130.1(b)

Multi-Level Controls and Uniformity

130.1(c)5

Occupancy Sensor Shut-Off Controls

130.5(d)

Receptacle Control

Code

:

130.1(a)1-3

Description

:
Area Controls

Code

:

130.1(b)

Description

:
Multi-Level Controls and Uniformity

Code

:

130.1(c)5

Description

:
Occupancy Sensor Shut-Off Controls

Code

:

130.5(d)

Description

:
Receptacle Control

Sequence of Operation

  1. Lighting auto On to 50% illumination and controlled receptacles auto On when occupancy detected.
  2. Manual On/Off/Dim multi-level control lighting at wall switch occupancy sensor.
  3. Auto off all lighting and controlled receptacles within 15 minutes of occupants leaving.

Design Considerations

  1. A ceiling or corner mount occupancy sensor with power pack and low voltage switch can be used instead of the wall switch occupancy sensor for larger rooms or to achieve a more specific area of occupancy detection coverage.
  2. When lighting power in the primary sidelight area is 120 W or greater, it must have automatic daylight responsive controls installed for all general lighting in that area.
  3. Receptacle control can be designed using either an RF transmitter with receptacle RF receivers, or can be hardwired to receptacles using a receptacle rated Power Pack.
  4. Time scheduling, demand response and remote programming/diagnostic functions are available using Wattstopper Digital Lighting Management networked products.