Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu

Classroom - IECC® (2015) Compliant

On/Off Switching with Analog Product

Classroom Stand-Alone Solution Reflected Ceiling Diagram

 

Bill Of Materials

Quantity

Part Number

Description

3

BZ-150 Power Pack

2

DT-305 Ceiling Mount Dual Tech Occupancy Sensor

2

LVSW-103 3-Button Wall Switch

Quantity

:

3

Part Number: BZ-150

Description

:
Power Pack

Quantity

:

2

Part Number: DT-305

Description

:
Ceiling Mount Dual Tech Occupancy Sensor

Quantity

:

2

Part Number: LVSW-103

Description

:
3-Button Wall Switch

Code Requirements

Code

Description

C405.2.1

Occupancy Sensor Controls

C405.2.1.1

Manual On / Partial Auto On

C405.2.2.3

Manual Controls

C405.2.2.2

Light Reduction Controls

C405.2.4

Special Application Lighting

Code

:

C405.2.1

Description

:
Occupancy Sensor Controls

Code

:

C405.2.1.1

Description

:
Manual On / Partial Auto On

Code

:

C405.2.2.3

Description

:
Manual Controls

Code

:

C405.2.2.2

Description

:
Light Reduction Controls

Code

:

C405.2.4

Description

:
Special Application Lighting

Sequence of Operation

  1. Manual On/Off and 50% reduction control of general lighting (a, b) with wall switches.
  2. Manual control On/Off white board lighting (c) with wall switches.
  3. Auto Off all lighting within 20 minutes of occupants leaving.

Design Considerations

  1. When lighting power in the primary sidelight area is over 150 W, it must have automatic daylight responsive controls installed for all general lighting in that area.
  2. Although not required by IECC, receptacle control can be added to this space for additional energy savings.
  3. Time scheduling, demand response and remote programming/diagnostic functions are available using Wattstopper Digital Lighting Management networked products.
  4. To integrate occupancy detection control with the HVAC system, use a DT-300 occupancy sensor with isolated relay.