High Bay Sensor, 347/480VAC, w/360° Lens for 20 ft Mounting Height
HB340B-L3
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The HB3x0B-Lx PIR occupancy sensors are designed for automatic lighting control in warehouses and other indoor high bay spaces. They are modular and are made up of two parts, a Power Module (HB3x0-B) and a Lens (HBLx), sold separately or in prepackaged combinations. The lenses are specifically engineered to provide reliable coverage from a wide range of mounting heights.
Footprint
40 ft
- 40 ft
- 60 linear ft
- 100 ft
Voltage
347 VAC
- 24 V
- 347 VAC
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
Replaced by Part Number | HBP-112-L7 | ||
UPC Number | 754182270521 | ||
Country Of Origin | China | ||
Features | IR (Infrared), Motion Sensor | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year |
Dimensions
Product Width US | 4.0 in | ||
Product Weight US | 0.63 lb | ||
Product Volume US | 71.25 cu in | ||
Product Depth US | 5.0 in | ||
Product Height US | 3.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Technical Information
Sensor Type | Occupancy | ||
Amperage | 11 mA | ||
Indoor/Outdoor | Indoor | ||
Sensing Range | 40 ft diameter at 20 ft high | ||
Voltage | 347/480 V | ||
Connection Type | Wired |
Resources
Data Sheet
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
WattStopper Part Number 70610678 HB340 assembly with extender module and L1 lens What is maximum mounting heights?
The Wattstopper HB-340 with a L1 lens has a maximum mounting height of 40ft. The extender adds approximately 4.5 inches to that maximum height.
Date published: 2022-01-11
Bazaarvoice SAP Hybris Integration Version 2.8.1