text.skipToContent text.skipToNavigation

Power Pack, 120-277V, 50/60Hz, 24VDC, 225mA,

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The BZ-200 power pack switches connected loads On and Off in response to Wattstopper low voltage occupancy sensors. It also provides up to 225mA at 24VDC to power the sensors. This device is constructed with environmentally friendly materials and is RoHS-compliant.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Efficient switching power supply provides optimized current output based on number of sensors
  • Includes short circuit and thermal protection
  • LED indicates status of relay or presence of low-voltage overcurrent
  • UL 2043 plenum rated for cost-effective installation
  • UL listed for control of lighting and plug loads
  • Tested to NEMA 410 criteria for electronic ballast and driver inrush current
  • 1/2”” threaded nipple attaches to standard electrical enclosures through 1/2”” knockouts

Specifications

General Info
Color White
Product Series BZ
Type Power Pack
Material Plastic
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Installation Location Ceiling
Warranty Type 5-Year
UPC Number 754182938032
Dimensions
Product Depth US 1.4 in
Product Height US 3.0 in
Product Volume US 42.0 cu in
Product Width US 3.0 in
Product Weight US 0.4 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Wire Connection Type Wire Leads
Connection Type Wired
Indoor/Outdoor Indoor
Input Voltage 120 to 277 VAC
Line Frequency 50 Hz, 60 Hz
Mounting Type 1/2 in Knockout
Operating Temperature -4°-131°F
Operating Temperature Max 131 °F
Operating Temperature Min -4 °F
Operating Humidity 5-95% RH (Non-Condensing)
Output Voltage 24 VDC
Storage Temperature -40° - 176° F
Wire Gauge 18-22 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can I used it with Single Pole Momentary Switch,  to controlle the load OFF?

Asked by: Ia
The answer to your question would be yes it can be used with a single pole momentary switch.
Answered by: Tier 1 Tech Support
Date published: 2023-07-17

Can the power pack turn the load off when the room is occupied? Load off when occupied 

Asked by: Dean
More information is needed to properly address your request. Please contact Wattstopper Technical Support @ 800-879-8585 for further assistance.
Answered by: Tier 1 Tech Support
Date published: 2022-04-13

Can A BZ-200 be used with a dimmer switch?

Asked by: Duane Ogletree
Yes, a BZ-200 can be used with a DCLV2 dimming switch.
Answered by: Tier 1 Tech Support
Date published: 2022-04-13

Can a BZ-200 be used for receptacle control?

Asked by: shooter
Yes the BZ-200 can be used for receptacle control. The Cutsheet for the BZ-200 specifically discusses it's use for plug load control.
Answered by: Tier 1 Tech Support
Date published: 2021-08-03
  • y_2026, m_7, d_30, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_BZ-200, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT