Power Pack, 120-277V, 50/60Hz 24VDC, 225mA, w/Auto/ Man
BZ-250
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The BZ-250 power pack switches lighting or plug loads On and Off in response to low voltage control inputs, and provides up to 225mA at 24VDC to power Wattstopper occupancy sensors. It enables Manual-On sequences of operation, as well as HoldOn, Hold-Off and load shed applications when used with lighting control panels or building automation systems. This device is constructed with environmentally friendly materials and is RoHS-compliant.
Voltage
120/277 VAC
- 120/277 VAC
- 347 VAC
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The BZ-250 power pack switches lighting or plug loads On and Off in response to low voltage control inputs, and provides up to 225mA at 24VDC to power Wattstopper occupancy sensors. It enables Manual-On sequences of operation, as well as HoldOn, Hold-Off and load shed applications when used with lighting control panels or building automation systems. This device is constructed with environmentally friendly materials and is RoHS-compliant.
- High-efficiency, plenum-rated switching power supply
- Hold-On and Hold-Off inputs
- Mechanically held latching relay with selectable power loss operation: On, Off, or last state
- Load On/Off button to verify wiring
- Auto-On or Manual-On operation for code compliance
- Zero crossing and for reliability and increased product life
- Low voltage over current protection
Specifications
General Info
| Color | White | ||
| Product Type | Power Pack | ||
| Material | Plastic | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | BZ Series, Standalone | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Installation Location | Ceiling | ||
| Warranty Type | 5-Year | ||
| UPC Number | 754182938049 |
Dimensions
| Product Depth US | 1.4 in | ||
| Product Height US | 3.0 in | ||
| Product Volume US | 42.0 cu in | ||
| Product Width US | 3.0 in | ||
| Product Weight US | 0.4 lb |
Additional Information
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Wire Connection Type | Wire Leads | ||
| Connection Type | Wired | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120 to 277 VAC | ||
| Line Frequency | 50 Hz, 60 Hz | ||
| Mounting Type | 1/2 in Knockout | ||
| Operating Temperature | -4°-131°F | ||
| Operating Temperature Max | 131 °F | ||
| Operating Temperature Min | -4 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Output Voltage | 24 VDC | ||
| Storage Temperature | -40° - 176° F | ||
| Wire Gauge | 18-22 AWG |
Resources (15)
Installation Instructions
CAD Drawings
BZ-250 Power Pack Bi-Level Control with Manual On
dwg
BZ-250 Power Pack Bi-Level Control with Manual On
pdf
BZ-250 Power Pack and Sensor(s) Hold On or Off
pdf
BZ-250 Power Pack with Sensor(s)
dwg
BZ-250 Power Pack and Sensor(s)
pdf
BZ-250 Power Pack and Sensor(s) Hold On or Off
dwg
BZ-250 Power Pack and Sensor with Manual On
pdf
BZ-250 Power Pack Sensor with Manual On
dwg
Show More
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
El power pack bz 250 se púede utilizar a 208v, es decir 2 lineas vivas?
El BZ-250 requiere una conexión de línea y neutro para su funcionamiento y no es compatible con una entrada de 208 VCA fase a fase. Para controlar una carga de 208 V, debe utilizar un contactor (como el C115NO) accionado por el BZ-250. El propio BZ-250 debe alimentarse mediante un circuito estándar de 120 V o 277 V de línea a neutro.
Date published: 2026-09-15
On the wiring diagrams, it shows bz200 power packs wired in parallel, and being controlled by multiple sensors. My question is, is this doable with bz250’s as well? 3 packs, 3 sensors, 1 hallway of lights?
Yes, the BZ-200, BZ-250, and BZ-250-347 power packs are Class 2 output power supplies and can be connected in parallel. The system allows for the interconnection of up to four (4) units maximum, controlled by multiple sensors, to operate a shared lighting load such as a single hallway.
Date published: 2025-10-23
Are the 2 hi volt red wires interchangeable?
Yes, the two red high-voltage wires on the BZ-250 (and other Wattstopper power packs) are functionally interchangeable. One red lead is connected to the incoming hot to energize the power pack coil, while the other red lead is used to feed the load.
Date published: 2026-07-02
Which direction is auto on it does not state on power pack This is for the bz-250
Hello Brain,
Please see below,
BZ-250 Actuator switch:
Auto ON mode - UP
Manual ON mode - DOWN
Date published: 2024-05-08
How many ceiling sensors (Wattstopper CI305) can be controlled by one BZ-250 Power Pack?
Hi Henry,
The BZ-series power packs can supply power to a total of 8 CI-300/305 sensors
Date published: 2023-07-10
Can I use a switch model LMRC -101 with a power pack BZ 250?
The LMRC-101 is a single relay switched room controller that is a member of the Digital Lighting Management product line. It requires Cat5 cables to connect its devices to it. The BZ-250 is switched relay that has low voltage wires for connecting low voltage devices using traditional wiring. What is the application that is asking for both to be used together?
Date published: 2021-09-15
Bazaarvoice SAP Hybris Integration Version 2.8.1
