Convertible Occupancy Sensor, White
RS-250-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The RS Series PIR ApplicationSpecific Wall Switch Occupancy Sensors replace standard wall switches throughout the home to automatically turn lights on when occupancy is detected.The sensors are engineered to perform without the need for adjustment when used in recommended applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Sensor | ||
| Material | ABS | ||
| Finish | Gloss | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Indicator Lights, Light Level Sensor, Locator Light | ||
| Included | Mounting Screws, Wire Nuts | ||
| Installation Location | Wall | ||
| Switch Type | Motion Sensor | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL, California Title 24 Compliant, Complies with 2011 NEC requirements | ||
| UPC Number | 754182917518 |
Dimensions
| Product Depth US | 1.8 in | ||
| Product Height US | 4.2 in | ||
| Product Volume US | 27.8 cu in | ||
| Product Width US | 1.69 in | ||
| Product Weight US | 0.3 lb |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Number of Rockers | 0 | ||
| On Function | Selectable Auto/Manual | ||
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Flying Leads | ||
| Has Battery | No | ||
| Indicator | PIR Detection LED | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120 V | ||
| Light Level Adjustment | 10-150 fc | ||
| Line Frequency | 60 Hz | ||
| Load Rating | 600 W @ 120 VAC | ||
| Location Rating | Dry | ||
| Mounting Type | In-Wall | ||
| Number of Buttons | 1 | ||
| Number of Poles | Single Pole | ||
| Timer Type | Trimpot | ||
| Timer Duration | 15 Seconds, 5 Minutes, 15 Minutes, 30 Minutes | ||
| Operating Temperature | 0°-55°C, 32°-131°F | ||
| Operating Temperature Max | 131 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Sensing Range | 24 x 25 ft | ||
| Sensor Type | Daylight, Occupancy | ||
| Sensor Technology | Passive Infrared (PIR), Photosensor | ||
| Sensor Coverage | 600 sq ft | ||
| Sensor Coverage Pattern | 180 ° | ||
| Sensor Mounting Height | 4 ft | ||
| Storage Temperature | 23° - 176° F, -5° - 80° C | ||
| Engraving Type | Blank |
Resources
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
The plastic cover for the on/off button is broken, how do I purchase a replacement?
The plastic cover for the on/off button and the Fresnel lens are not available as separate replacement parts. In this case, the entire switch will need to be replaced to restore proper function.
Date published: 2025-10-21
Can the manual switch be disabled?
Hello David,
Unfortunately, the manual on/off button cannot be disabled on the RS250w.
Best Regards,
Technical Support
Date published: 2025-08-26
Bazaarvoice SAP Hybris Integration Version 2.8.1
