Discontinued - Time Switch, 4-Button Countdown, White
RT-20-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The RT-20 Preset Countdown Time Switch automatically turns lighting or other loads off when the selected on-time expires. It replaces standard single-pole wall switches for energy savings throughout a range of applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The RT-20 Preset Countdown Time Switch automatically turns lighting or other loads off when the selected on-time expires. It replaces standard single-pole wall switches for energy savings throughout a range of applications.
- Pushbutton switch for automatic-off control
- LED pilot light for visibility in darkened rooms
- Easy operation and precise time countdown
- Ideal for closets, utility rooms and storage areas
- Choice of four preset on-times from 5 to 30 minutes
Specifications
General Info
| Color | White | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Locator Light, Timer | ||
| Switch Type | Push | ||
| Warranty Type | 5-Year | ||
| UPC Number | 754182937684 |
Dimensions
| Product Depth US | 1.5 in | ||
| Product Height US | 4.2 in | ||
| Product Volume US | 10.9 cu in | ||
| Product Width US | 1.732 in | ||
| Product Weight US | 3.74 oz |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 6.7 A | ||
| Requires Neutral Wire | Yes | ||
| Connection Type | Wired | ||
| Number of Buttons | 4 | ||
| Timing Range | 60 minutes, 30 minutes, 20 minutes, 5 minutes, 10 minutes, 1 minute | ||
| Wattage | 800 W |
Resources (3)
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Is this a listed device? I see no UL or other marking
Yes, the RT-200 is UL and cUL listed.
Date published: 2025-02-03
what the harmonized code is for part #RT-20-I?
RT-20-I is the correct catalog number for the RT-20 time switch in Ivory color (-I indicates Ivory).
-W for White, -LA for Light Almond, and -B for Black.
Date published: 2024-01-26
Bazaarvoice SAP Hybris Integration Version 2.8.1
