Time Switch, 7-Button Countdown, White
RT-50-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The RT-50 Preset Countdown Time Switch automatically turns lighting or other loads off when the selected on-time expires. It replaces standard single-pole wall switches for energy savings throughout a range of applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The RT-50 Preset Countdown Time Switch automatically turns lighting or other loads off when the selected on-time expires. It replaces standard single-pole wall switches for energy savings throughout a range of applications.
- Seven-button preset time switch
- Easy operation and precise time countdown
- Replaces single-pole switch
- Selectable on-time: 1, 5, 10, 20, 30, 60 minutes
- Lighted switch for visibility in darkened rooms
- Zero crossing reduces stress on the relay and increases product longevity
- No current leakage to load in off mode for safety
- Relay-based switching
- Pushbutton switch for automatic-off control
- Ideal for closets, laundry rooms, pantries and storage areas
- Easy operation and precise time countdown
- Choice of six preset on-times from 1 minute to 60 minutes
Specifications
General Info
| Color | White | ||
| Product Type | Wall Switch | ||
| Material | Plastic | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Standalone | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Locator Light, Timer | ||
| Wall Plate Included | No | ||
| Installation Location | Wall Box | ||
| Switch Type | Push | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL | ||
| UPC Number | 754182918232 |
Dimensions
| Product Depth US | 1.8 in | ||
| Product Height US | 4.2 in | ||
| Product Volume US | 29.6 cu in | ||
| Product Width US | 1.69 in | ||
| Product Weight US | 0.2 lb |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 5 A | ||
| On Function | Manual On | ||
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Flying Leads | ||
| Connection Type | Wired | ||
| Frequency Rating | 60 Hz | ||
| Load Rating | 600 W @ 120 VAC | ||
| Number of Buttons | 7 | ||
| Number of Poles | Single Pole | ||
| Timer Type | 7-Button | ||
| Timer Duration | 1 Minute, 5 Minutes, 10 Minutes, 20 Minutes, 30 Minutes, 60 Minutes | ||
| Operating Temperature | 32°-131°F | ||
| Horsepower Rating | 1/6 HP @ 120 VAC | ||
| Voltage | 120 VAC |
Resources (9)
Installation Instructions
CAD Drawings
Supporting Document
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Is there a way to change the led color? My previous one was green, the new one I got is orange… ?
This particular switch does not have the capability of having the LED color changed. White electrical tape can be used to cover the LED entirely if desired.
Date published: 2026-01-05
Are the wattstopper switches compatible with the pass & seymour plates?
Yes, they are. Both meet Nema WD6 dimensional standards so they will fit together.
Date published: 2025-10-18
Does this model have to have a neutral attached?
Yes, the RT50W electronic timer requires a Neutral connection to function.
Date published: 2025-10-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
