Digital Time Switch, 24V, White
TS-400-24-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The InteliSwitch TS-400 series digital time switches automatically turn lights off after a preset time. The simple pushbutton operation provides users with convenient time out lighting control without the nuisance of twist timers.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The InteliSwitch TS-400 series digital time switches automatically turn lights off after a preset time. The simple pushbutton operation provides users with convenient time out lighting control without the nuisance of twist timers.
- Automatically turns lights off after preset time
- Bright electroluminescent LCD shows timer’s countdown
- Optional audible or visual alerts before lights turn off
- Terminal style wiring for simplified installation
- Digital operation and simple pushbutton set-up
- Time scroll features allows timer to adjust up or down
Specifications
General Info
| Color | White | ||
| Product Type | Wall Switch | ||
| Material | Plastic | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Standalone | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Single Display, Timer | ||
| Wall Plate Included | No | ||
| Installation Location | Wall Box | ||
| Switch Type | Push | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL | ||
| UPC Number | 754182913794 |
Dimensions
| Product Depth US | 1.7 in | ||
| Product Height US | 4.14 in | ||
| Product Volume US | 12.32 cu in | ||
| Product Width US | 1.75 in | ||
| Product Weight US | 3.35 oz |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 41 mA | ||
| Current Draw | 12 mA | ||
| On Function | Manual On | ||
| Requires Neutral Wire | No | ||
| Wire Connection Type | Terminal Block | ||
| Connection Type | Wired | ||
| Number of Buttons | 1 | ||
| Number of Poles | Single Pole | ||
| Timer Type | Digital | ||
| Timer Duration | 1-12 Hours, 5-60 Minutes | ||
| Operating Temperature | 32°-104°F | ||
| Voltage | 24 VDC/VAC |
Resources (7)
Cutsheet
Installation Instructions
Specifications
Supporting Document
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Looking for WattStopper TS-400-W Timer Wall Switch – 24V- 1200pcs
For assistance in ordering the WattStopper TS‑400‑W Timer Wall Switch in the quantity you specified, it is recommended to contact WattStopper’s Customer Support team directly. They can provide the most accurate guidance on product availability, pricing, lead times, and order placement for the TS‑400‑24‑W model.
Date published: 2026-02-19
Can this be used outside?
No, the TS-400 is designed for indoor installations.
Date published: 2023-12-06
Can this timer be used as a standalone unit and, will it run at 18 volts? If not, do you carry some thing that will work just like this at 18 volts?
Hi Dave,
The TS-400-24 will only work @24V, and will work as a standalone only when installed.
Date published: 2023-07-11
Bazaarvoice SAP Hybris Integration Version 2.8.1
