

T-Grid Box Hanger, 24'' T-Grid Span - Box Of 50 [F002005]
CA12
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | Electrozinc | ||
Product Line | Cablofil | ||
Country Of Origin | China | ||
UPC Number | 800388253889 |
Dimensions
Product Depth US | 29.5 in | ||
Product Height US | 6.0 in | ||
Product Volume US | 0.819 cu ft | ||
Product Width US | 8.0 in | ||
Product Weight US | 27.0 lb |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1