Discontinued - 1400 Series Cable Reel with Flying Lead 16A, 12 AWG, 30 ft For Lift/Drag Applications
CR14L124N30F16B
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 1400 Series Industrial Cable Reels are the professionals choice for demanding industrial applications where reliability and versatility are paramount. Made in the USA with a minimum of components, these reels are ideal for assembly and fabrication work areas, Class A/C overhead cranes and hoists, schools and theaters, and much more.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Application Sector | Commercial, Data Center, Education, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Lift/Drag, Retractable | ||
| Warranty Type | 1-Year | ||
| UPC Number | 785007206463 |
Technical Information
| Amperage | 16 A | ||
| Mobile End | Flying Lead | ||
| Cord Length | 30 ft | ||
| Indoor/Outdoor | Both | ||
| Number of Conductors | 4 | ||
| Operating Temperature | 22°-194°F | ||
| Voltage | 600.0 V | ||
| Wire Gauge | 12 AWG |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

