09-8104-9012-24Bk Runway 90El Tube
09-8104-9012-24BK
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cable Runway is available with tubular side rails that are lightweight yet strong and utilize rungs are made of tubular steel. Powder-coated finish is available in standard black.
Height
None
- 16.5 in
- None
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Type | Horizontal Elbows | ||
| Material | Steel | ||
| Finish | Custom Painted | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| Standard | ROHS | ||
| UPC Number | 800388479821 |
Dimensions
| Product Height US | 16.5 in | ||
| Product Weight US | 15.873 lb | ||
| Tray Height | 11 in | ||
| Radius | 12 in | ||
| Rung Spacing | 9 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5362WSP | Pass and Seymour
20A Surge protected receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NTL885TRWCC6 | radiant Collection
Add a little light where you need it, with this combination outlet and night light.
$27.50
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
67W49 | Pass and Seymour
Impact resistant Valox lid, cover plate, and receptacle body withstand impacts, chemical, & corrosion.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NTL885TRNICC6 | radiant Collection
Add a little light where you need it, with this combination outlet and night light.
$35.03
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
26352GRY | Pass and Seymour
Heavy-Duty Decorator Spec Grade Receptacles, Back and Side Wire, 20A, 125V
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3402LA |
1-Gang, 2-Port Wall Plate
$1.57
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G3NK4 | adorne Collection
A strong, chic matte black to match darker hardware or strikingly contrast lighter shades/metals.
$12.41
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP5GGR1 | adorne Collection
Dark, handsome and a little bit mysterious, it’s perfect for adding on-trend edge to any space.
$45.97
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM870NALA | radiant Collection
North American Compliant 15A switch for use in single-pole applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR26262BK | Pass and Seymour
Tamper-Resistant Heavy-Duty Decorator Spec Grade Receptacles, Back and Side-Wire, 15A, 125V
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERTPP105/150BL | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP3W | Pass and Seymour
Toggle Switch Openings, 3-Gang
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERTPP54/450WH | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5651 | Pass and Seymour
Heavy-Duty Spec Grade Single Receptacles, Side-Wire, 15A, 250V
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR20HUSBCC6LA | Pass and Seymour
20A 125V HGTR REC+2 USBC FAST CHRG
