1R-1331-45-Zn-Bk Runway 45 Deg Vert Conn Kit
1R-1331-45-ZN-BK
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cable Runway is available with tubular side rails that are lightweight yet strong and utilize rungs are made of tubular steel. Powder-coated finish is available in standard black.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Type | Splicing | ||
| Material | Steel | ||
| Finish | Custom Painted | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| Standard | ROHS | ||
| UPC Number | 800388481725 |
Dimensions
| Product Height US | 1.5 in | ||
| Product Weight US | 2.003 lb |
Trade Programs
| BAA | Yes |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597HGTRWRW | Pass and Seymour
Hospital-Grade Tamper-Resistant Weather-Resistant 15A Self-Test Duplex GFCI
