6Fi-1400-06-S6 Flat Cover Clamp
6FI-1400-06-S6
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4"" and 6"" and widths are available up to 36"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Cover Clamp | ||
| Material | Fiberglass | ||
| Finish | Other | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| UPC Number | 800388516878 |
Dimensions
| Product Height US | 6.125 in | ||
| Product Width US | 6.0 in | ||
| Product Weight US | 2.79 lb |
Trade Programs
| BAA | Yes |
Resources (2)
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CLIPF02IN316 | Cablofil
Cablofil CVN clips provide added security for covers and allow easy cover removal
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SF50IN316L | Cablofil
For center hanging 2 inch wide wire mesh tray Fold over tabs secure tray without additional hardware Stainless Steel for indoor or exterior use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CVN200IN316L | Cablofil
8 inch wide by 10 inch long wire mesh tray cover eliminates dirt and dust build up on cables field fabricates on site to fit changes in levels Provides physical protection for cables Use built in tabs for permanent attachment to tray Stainless Steel for indoor or exterior installation
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CVN300WH | Cablofil
12 inch wide by 10 inch long wire mesh tray cover eliminates dirt and dust build up on cables field fabricates on site to fit changes in levels Provides physical protection for cables Use built in tabs for permanent attachment to tray White Powder Coated for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASPCH300IN316L | Cablofil
12'' Center Hanger - Only one threaded rod is needed to suspend tray. Suspension tube protects cables. Balanced loading is recommended Stainless Steel for indoor or exterior use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TXF35IN304L | Cablofil
1 inch x 1 inch x 10 foot section of wiremesh cable tray constructed of precision engineered high quality welded steel wire and can be adapted to fit any installation on-site Stainless Steel tray is ideal for indoor or exterior applications Unique wire arrangement allows tray to lay flat on cabinets or machinery without rocking
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASPCH150IN316L | Cablofil
6'' Center Hanger - Only one threaded rod is needed to suspend tray. Suspension tube protects cables. Balanced loading is recommended Stainless Steel for indoor or exterior use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
UC50PG | Cablofil
Attaches tray up to 4 inch wide to walls, cabinets, machinery or underfloor. Pre Galvanized finish for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERTPP105/200WH | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASPCH300WH | Cablofil
12'' Center Hanger - Only one threaded rod is needed to suspend tray. Suspension tube protects cables. Balanced loading is recommended White Painted for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERT200PG | Cablofil
8'' wide metal insert placed in the bottom of wire mesh tray to protect cables Pre Galvanized finish for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERTPP105/200BL | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available

