6Fi-1400-12-S6 Flat Cover Clamp
6FI-1400-12-S6
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4"" and 6"" and widths are available up to 36"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Cover Clamp | ||
| Material | Fiberglass | ||
| Finish | Other | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| UPC Number | 800388516892 |
Dimensions
| Product Height US | 6.125 in | ||
| Product Width US | 12.0 in | ||
| Product Weight US | 3.28 lb |
Trade Programs
| BAA | Yes |
Resources (2)
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS4100P9W | Pass and Seymour
20A Pin & Sleeve Watertight Connector
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASPCH150BL | Cablofil
6'' Center Hanger - Only one threaded rod is needed to suspend tray. Suspension tube protects cables. Balanced loading is recommended Black Painted for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASIN316L | Cablofil
Trapeze Hanging Clip Wire mesh can be detached on one side to add cables Use pliers to lock tabs and secure tray to threaded rod Stainless steel finish for indoor or exterior use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERTPP105/300YL | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASWH | Cablofil
Trapeze Hanging Clip Wire mesh can be detached on one side to add cables Use pliers to lock tabs and secure tray to threaded rod White Powder Coated finish for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HB2KITPG | Cablofil
2'' Wall termination bracket works in a variety of ways to support wire mesh tray. Slotted design adapts to any configuration Kit includes two EZBN 1/4 and two CE25 with one HB2 Pre Galvanized finish for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERTPP105/600WH | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERTPP105/450WH | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERTPP105/500BL | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASL300BL | Cablofil
12 inch wall L bracket Patented FAS style attachment secures tray without nuts and bolts Can be configured to create numerous installations Black Powder Coated for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FT50/50WH | Cablofil
Cablofil steel trough trays provide the strength and security required when then need to limit cable access is of primary importance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERT600WH | Cablofil
24'' wide metal insert placed in the bottom of wire mesh tray to protect cables White Powder Coated finish for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EDRNWH | Cablofil
Fastest splice available from Cablofil Used to join 2 pieces of wire mesh tray together Saves up to half the install time compared to bolted connection Use with tray sizes 2 to 24 inches wide White Coated indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
COTFIL100EZ | Cablofil
4" snap-in wire dividers mounts on straight sections, tees, crosses, junctions and sweeps keeps different cabling types separated Electro Zinc finish for indoor applications

