
7" Stainless Steel Straight Sections
12-3760-0012-06
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4"" to 7"" and width sizes are available up to 36"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Straight Sections | ||
Finish | Stainless 316 | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
Bottom Type | Ladder | ||
UPC Number | 800388511323 |
Dimensions
Product Depth US | 144.0 in | ||
Product Height US | 7.0 in | ||
Product Volume US | 5.542 cu ft | ||
Product Width US | 9.5 in | ||
Product Weight US | 69.891 lb | ||
Rung Spacing | 12 in |
Trade Programs
BAA | Yes |
Technical Information
NEMA Load Class | 20C |
Resources
Cutsheet
3701-7" Stainless Steel Cable Tray
pdf
3714-7" Stainless Steel Cable Tray
pdf
3722-7" Stainless Steel Cable Tray
pdf
3723-7" Stainless Steel Cable Tray
pdf
3724-7" Stainless Steel Cable Tray
pdf
3734-7" Stainless Steel Cable Tray
pdf
3735-7" Stainless Steel Cable Tray
pdf
3738-7" Stainless Steel Cable Tray
pdf
3739-7" Stainless Steel Cable Tray
pdf
3754-7" Stainless Steel Cable Tray
pdf
3756-7" Stainless Steel Cable Tray
pdf
3760-7" Stainless Steel Cable Tray
pdf
View More
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1