Supports cables at the top of long vertical drops where the weight of the vertical cable may be excessive. Hooks attach to the brace in the elbow; when used with cable grips (supplied by others), tension in the vertical cable is relieved and transferred to the elbow.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- All splices are supplied in pairs.
- Geomet fasteners are standard on aluminum and steel cable tray systems.
- Type 316 stainless steel fasteners are standard on stainless steel systems, but are available as an option on all aluminum and steel systems.
- Sufficient connector pairs with fasteners are automatically included with each shipment of straight sections and fittings. Extras for field cuts or spares must be ordered separately.
- Bonding jumpers are required for all expansion splice plates, adjustable connectors, and tray discontinuities.
Specifications
General Info
| Color | Silver | ||
| Product Type | Mounting Hardware | ||
| Material | Carbon Steel | ||
| Finish | Electrozinc | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | China | ||
| UPC Number | 800388513495 |
Dimensions
| Product Depth US | 1.38 in | ||
| Product Height US | 5.38 in | ||
| Product Volume US | 0.001 cu ft | ||
| Product Width US | 0.2 in | ||
| Product Weight US | 0.001 lb |
Resources
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Where can I buy? I am interested in contacting a sales representative in Mexico
Please contact Cablofil's Project Services team at technical.support-CAB@legrand.us. They can provide the contact information for Cablofil's international sales manager.
Date published: 2023-10-19
Bazaarvoice SAP Hybris Integration Version 2.8.1
