text.skipToContent text.skipToNavigation

Itray Aluminum Ladder Tray Dropout

Itray-Accessories-DO Cablofil
Series
Dropouts provide the cable support and smooth radius needed for cable drop locations. Dropout is secured to rung or side rail with included hardware.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Aluminum construction provides a lightweight, high-strength, corrosion resistant offering well suited for almost any application.
  • Tray construction and markings are per the latest edition of NEMA Standards Publication BI 50015 (Previously VE1), CSA C22.2 No. 126
  • Itray is classified as an equipment grounding conductor per NEC 392.60.

Specifications

General Info
Product Type Accessory
Material Aluminum
Application Sector Commercial, Data Center, Industrial
Product Family / Series / Group Itray Aluminum Ladder Tray
Product Line Cablofil

Questions & Answers