Long Span Aluminum Straight Sections
09-4812-0040-18
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
This product line is designed for applications with extremely heavy loads and long spans. Tray systems are available in lengths of 30 and 40 feet to accommodate 30-40 foot support spans.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum | ||
| Product Type | Cable Tray | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388530058 |
Dimensions
| Product Depth US | 480.0 in | ||
| Product Height US | 8.125 in | ||
| Product Weight US | 159.822 lb | ||
| Tray Height | 8 in | ||
| Rung Spacing | 9 in |
Trade Programs
| BAA | Yes |
Technical Information
| NEMA Load Class | 30C |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you make a vented cover for the long span 4812 series ?
Covers are not available for the Long-Span product line. If this product line is selected, it is likely heavy power cables will be installed that require maximum ventilation. Covers are not recommended.
Date published: 2023-12-08
general pricing?
Good afternoon,
P630461 is not a valid product code for any Legrand product. If you can provide a different product code we can better answer our question.
Date published: 2022-04-17
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WWMP10 | Pass and Seymour
Plug it in and start controlling lights from anywhere.
$18.79
