text.skipToContent text.skipToNavigation

Long Span Aluminum Straight Sections

09-4823-0030-36 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This product line is designed for applications with extremely heavy loads and long spans. Tray systems are available in lengths of 30 and 40 feet to accommodate 30-40 foot support spans.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • NEMA TRAY TYPE: Two Rail Ladder
  • NEMA CLASS: 20C+
  • CSA CLASS: N/A
  • MATERIAL: Extruded aluminum alloy 6063-T6
  • BOTTOM: 1-5/8'' wide strut rung
  • FINISH: Plain
  • CONSTRUCTION: Arc welded
  • TRAY SERIES: Series 2 (5'' tangent)

Specifications

General Info
Color Aluminum
Type Straight Sections
Finish Aluminum
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin Mexico
Bottom Type Ladder
UPC Number 800388531222
Dimensions
Product Depth US 360.0 in
Product Height US 8.125 in
Product Weight US 185.623 lb
Rung Spacing 9 in
Trade Programs
BAA  Yes
Technical Information
NEMA Load Class 30C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you make a vented cover for the long span 4812 series ?

Asked by: Anonymous
Covers are not available for the Long-Span product line. If this product line is selected, it is likely heavy power cables will be installed that require maximum ventilation. Covers are not recommended.
Answered by: Cablofil Tech Support
Date published: 2023-12-08

general pricing?

Asked by: person1221
Good afternoon, P630461 is not a valid product code for any Legrand product. If you can provide a different product code we can better answer our question.
Answered by: Wiremold Tech Support
Date published: 2022-04-17
  • y_2025, m_8, d_28, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_P642354, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT