Long Span Steel Straight Sections
09-1953-0030-24
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
This product line is designed for applications with extremely heavy loads and long spans. Tray systems are available in lengths of 30, 40 and 50 feet to accommodate 30-50 foot support spans.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Product Type | Cable Tray | ||
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388529809 |
Dimensions
| Product Depth US | 360.0 in | ||
| Product Height US | 8.125 in | ||
| Product Weight US | 756.215 lb | ||
| Tray Height | 8 in | ||
| Rung Spacing | 9 in |
Trade Programs
| BAA | Yes |
Technical Information
| NEMA Load Class | 40B |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you make a vented cover for the long span 4812 series ?
Covers are not available for the Long-Span product line. If this product line is selected, it is likely heavy power cables will be installed that require maximum ventilation. Covers are not recommended.
Date published: 2023-12-08
general pricing?
Good afternoon,
P630461 is not a valid product code for any Legrand product. If you can provide a different product code we can better answer our question.
Date published: 2022-04-17
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSRC9TCGY | Wiremold
Bring single service power or communication directly to the workstation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SWMFSK | Ortronics
Fiber Spool Mounting Kit for Swing-Out Wall-Mount Cabinet
