Sb-4A12C-S120-24 Al 4H Solbot 120L 24W
SB-4A12C-S120-24
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Material: Aluminum Alloy 6063-T6
- Finish: Plain
- Bottom: Ldr: 1'' wide I rung SB: Flat Sheet over 12'' Rung Spacing. SC:Solid Corrugated VC: Vented Corrugated
- Construction: Welded
- Tray Design: Tray construction and markings are per the latest edition of NEMA Standards Publication VE1, CSA C22.2 No. 126.
- Tray Grounding Capability: Classified as an equipment grounding conductor per NEC 392.60.
Specifications
General Info
| Color | Aluminum | ||
| Type | Straight Sections | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Solid Bottom | ||
| UPC Number | 800388060951 |
Dimensions
| Product Depth US | 120.0 in | ||
| Product Height US | 4.14 in | ||
| Product Volume US | 7.331 cu ft | ||
| Product Width US | 25.5 in | ||
| Product Weight US | 29.461 lb | ||
| Tray Height | 4 in |
Trade Programs
| BAA | Yes |
Technical Information
| NEMA Load Class | 12C |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
do you have 3d cad files for the Itray aluminum components?
Itray straight and fitting models can be downloaded from our 3D Configurator.
https://www.legrand.us/tools/cablofil-ladder-tray-3d-drawings
Date published: 2025-09-08
i need more than just straight pieces. Where can i find a catalog for this product?
Legrand catalogs can be found at https://www.legrand.us/resources/catalog. Filter by Cablofil to find Cablofil's catalog.
Date published: 2025-02-18
How much weight can 12x4 aluminum tray hold? Figuring what size rod is needed for the max load
Cablofil manufactures three 4" high aluminum tray systems. The load capacity can be found on each submittal sheet located at the bottom of the webpage.
https://www.legrand.us/wire-and-cable-management/cable-tray-and-reels/ladder-trays/4-itray-aluminum-straight-sections/p/p300027
Ladder tray is typically supported on trapeze strut supports with 1/2" threaded rod.
Date published: 2025-01-31
What is the CD or drag coefficient of your cable tray part number 06-4A20B-S144-36
Please contact technical support at technical.support-CAB@legrand.us.
Date published: 2025-01-27
Does the solid bottom (SB) lay on the 12" spaced rungs or is it welded in place? Can we easily remove it in the future if desired?
The solid bottom sheet is welded into place. It will be difficult to transition from a solid bottom tray to a ladder tray. An option would be to purchase a ladder tray and a cover. The cover can be installed underneath the tray (think of it as a bottom cover). If the decision is made to transition to ladder tray at a later date this cover can be removed.
Date published: 2024-07-17
Is there an installation manual for the 4A12C series cable tray?
NEMA VE-2 is the industry-wide cable tray installation manual. It is available as a free download from www.nema.org.
Date published: 2025-07-01
What happened to the CAD drawings of all the PW parts? This website migration has been terrible!
Thank you for your feedback and we apologize that you are experiencing issues with the website. We are working hard to get all of the correct product information migrated to the new site. In the meantime, please reach out to our technical support team for assistance. Phone: 1-800-223-4162, Option 3
Mon - Fri: 8am - 6pm EST (excluding holidays). Thanks.
Date published: 2024-03-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
