Stainless Steel Ladder Tray Splices
Steel-Splices
Cablofil
Series
A series reflects connected component products for individual purchase.
PW Steel Ladder Tray is engineered for performance in industrial installations, particularly those involving large diameter cables and long span situations. PW Steel Ladder Tray can be used in outdoor and some corrosive environments. It has a C-channel side rail that is available in flange-in and flange-out configurations.
filter series:
Please select to continue
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- PW Steel cable tray provides the heavy duty support required for large power cables.
- Tray construction and markings are per the latest edition of NEMA Standards Publication BI 50015 (Previously VE1), CSA C22.2 No. 126
- Steel ladder tray is classified as an equipment grounding conductor per NEC 392.60.
- Steel splices include geomet hardware. Geomet is an environmentally friendly finish that is entirely chromium-free.
Specifications
General Info
| Type | Splicing | ||
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Industrial | ||
| Product Line | Cablofil |
Resources
Cutsheet
Horizontal Adjustable Splice Kit Cutsheet
pdf
Ladder Cable Tray Connector Splice - 1385 Mid-Span Splice
pdf
Ladder Cable Tray Connector Splice - 1307 Vertical Adjustable Splice
pdf
Ladder Cable Tray Connector Splice - 1320 90 Degree Connector Splice
pdf
Ladder Cable Tray Connector Splice - 1864 Floor Flange
pdf
Ladder Cable Tray Connector Splice - 0403 Tray-to-Box Frame Connector
pdf
Ladder Cable Tray Connector Splice - 1335 Universal Splice
pdf
Ladder Cable Tray Connector Splice - 1355, 1379, 1386 Reducing Height Splice
pdf
Ladder Cable Tray Connector Splice - 1303 Offset Reducer Splice
pdf
Ladder Cable Tray Connector Splice - 1304 Straight Reducer Splice
pdf
Ladder Cable Tray Connector Splice - 1302 Standard Splice Kit
pdf
Ladder Cable Tray Connector Splice - 1314 Expansion Splice
pdf
View More
Brochure
Catalog
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS532P6W | Pass and Seymour
60A Pin & Sleeve Watertight Replacement Plug Body
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
26W47 | Pass and Seymour
Watertight Plug multipoint sealing system provides environmental protection of: NEMA 4, 4X, 6, 6P & IP67 rated.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SSJ13 | Pass and Seymour
Blank Plates - Box Mounted, 1-Gang, 302/304 Stainless Steel
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Steel-Horiz-Fittings | Cablofil
Horizontal fittings allow for a change in direction in the same plane.