text.skipToContent text.skipToNavigation

Steel Ladder Tray Angle Splices

Steel-Splices-ANG Cablofil
Series
Angle splices connect cable tray to equipment. Splices are UL classified, sold in pairs, and include cable tray connection hardware.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Product Details

Angle splices connect cable tray to equipment. Splices are UL classified, sold in pairs, and include cable tray connection hardware.
  • PW Steel cable tray provides the heavy duty support required for large power cables.
  • Tray construction and markings are per the latest edition of NEMA Standards Publication BI 50015 (Previously VE1), CSA C22.2 No. 126
  • Steel ladder tray is classified as an equipment grounding conductor per NEC 392.60.
  • Steel splices include geomet hardware. Geomet is an environmentally friendly finish that is entirely chromium-free.

Specifications

General Info
Product Type Splice
Material Carbon Steel
Finish Hot Dipped Galvanized after Fabrication
Application Sector Industrial
Product Family / Series / Group Steel Ladder Tray
Product Line Cablofil

Q & A

Recently Viewed