Steel Ladder Tray 5'' High Straight Sections
Steel-Straight-Sections-5HIGH
Cablofil
Series
A series reflects connected component products for individual purchase.
Steel 5'' high straight sections are availble in a ladder tray type. Widths range from 6'' to 36'' and lengths range from 10' to 24'.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Straight Section | ||
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Industrial | ||
| Product Family / Series / Group | Steel Ladder Tray | ||
| Product Line | Cablofil |
Dimensions
| Tray Height | 5 in |
Additional Information
Cablofil Product Code
Our part number makes it easy to identify part type, size and finish. Please use this chart to identify your part number when ordering or specifying any Cablofil product.
Resources
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS316R6S | Pass and Seymour
100A Pin & Sleeve Watertight Replacement Connector Body
