text.skipToContent text.skipToNavigation

Steel Ladder Tray Straight Sections

Steel-Straight-Sections Cablofil
Series
PW Steel Ladder Tray is engineered for performance in industrial installations, particularly those involving large diameter cables and long span situations. PW Steel Ladder Tray can be used in outdoor and some corrosive environments. It has a C-channel side rail that is available in flange-in and flange-out configurations.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • PW Steel cable tray provides the heavy duty support required for large power cables.
  • Tray construction and markings are per the latest edition of NEMA Standards Publication BI 50015 (Previously VE1), CSA C22.2 No. 126
  • Steel ladder tray is classified as an equipment grounding conductor per NEC 392.60.
  • Tray heights are available in 4'', 5'', 6'' and 7''.

Specifications

General Info
Product Type Straight Section
Material Carbon Steel
Finish Hot Dipped Galvanized after Fabrication
Application Sector Industrial
Product Family / Series / Group Steel Ladder Tray
Product Line Cablofil

Additional Information

Cablofil Product Code

Our part number makes it easy to identify part type, size and finish. Please use this chart to identify your part number when ordering or specifying any Cablofil product.

Chart to identify part numbers when ordering or specifying any Cablofil product. Informational chart explaining how to calculate the unqiue part number needed to order a specific variation of Steel Ladder Tray components

Questions & Answers

Recently Viewed