Steel Ladder Tray 6'' High Straight Sections
Steel-Straight-Sections-6HIGH
Cablofil
Series
A series reflects connected component products for individual purchase.
Steel 6'' high straight sections are availble in a ladder tray type. Widths range from 6'' to 36'' and lengths range from 10' to 24'.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Straight Sections | ||
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Industrial | ||
| Product Line | Cablofil |
Dimensions
| Tray Height | 6 in |
Additional Information
Cablofil Product Code
Our part number makes it easy to identify part type, size and finish. Please use this chart to identify your part number when ordering or specifying any Cablofil product.
Resources
Cutsheet
Brochure
Catalog
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597HGTRPIRED | Pass and Seymour
Hospital-Grade Green LED Power Indicating Tamper-Resistant 15A Self-Test Duplex GFCI.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XB814CL530BN | Wiremold
The brown Outdoor Ground Box cover assembly is prewired with (1) 30A L5-30R 120V weather resistant duplex receptacles.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XCSLF3GR1R1U-SV | Wiremold
Convenient USB Charging
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XCSLF3GR1R1U-BZ | Wiremold
Convenient USB Charging
