Steel Ladder Tray 4'' High Straight Sections
Steel-Straight-Sections-4HIGH
Cablofil
Series
A series reflects connected component products for individual purchase.
Steel 4'' high straight sections are availble in a ladder tray type. Widths range from 6'' to 36'' and lengths range from 10' to 24'.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Steel 4'' high straight sections are availble in a ladder tray type. Widths range from 6'' to 36'' and lengths range from 10' to 24'.
- PW Steel cable tray provides the heavy duty support required for large power cables.
- Ladder tray type is available on 6'', 9'' or 12'' spacings.
- NEMA Classes are available in 12C, 20A and 20B.
Specifications
General Info
| Product Type | Straight Section | ||
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Industrial | ||
| Product Family / Series / Group | Steel Ladder Tray | ||
| Product Line | Cablofil |
Dimensions
| Tray Height | 4 in |
Additional Information
Cablofil Product Code
Our part number makes it easy to identify part type, size and finish. Please use this chart to identify your part number when ordering or specifying any Cablofil product.
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Steel-Splices-MIDSPAN | Cablofil
Splices join any combination of straight sections and fittings.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Stainless-Accessories-WPS | Cablofil
Wall sleeves provide a rigid support for cable tray at wall penetrations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Stainless-Splices-RED | Cablofil
Reducing splices facilitate changes in height or width.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Stainless-Accessories | Cablofil
Accessories supplement the function of a straight section or fitting
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Stainless-Splices-ANG | Cablofil
Angle splices connect cable tray to equipment.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Stainless-Splices-ADJ | Cablofil
Adjustable splices allow for small adjustments horizontally or vertically.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Stainless-Accessories-DO | Cablofil
Dropouts provide the cable support and smooth radius needed for cable drop locations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Stainless-Splices-MIDSPAN | Cablofil
Splices join any combination of straight sections and fittings.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Stainless-Splices-STD | Cablofil
Rigid splices join straight sections and fittings.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Stainless-Accessories-BE | Cablofil
Blind ends cover the end of cable tray run.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Stainless-Accessories-DIV | Cablofil
Dividers provide code compliant means for cable separation.

