text.skipToContent text.skipToNavigation

Steel Ladder Tray Cross Vertical Fittings

Steel-Vert-Fittings-VX Cablofil
Series
Vertical cross fittings join cable trays in four directions. Rail heights range from 4'' to 7'' and widths range from 6'' to 36''. Vertical cross fittings are available with a 24'' radius. Ladder tray type is available.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Product Details

Vertical cross fittings join cable trays in four directions. Rail heights range from 4'' to 7'' and widths range from 6'' to 36''. Vertical cross fittings are available with a 24'' radius. Ladder tray type is available.
  • PW Steel cable tray provides the heavy duty support required for large power cables.
  • Ladder tray type is available.
  • Tray heights are available in 4'', 5'', 6'' and 7''.

Specifications

General Info
Product Type Vertical Fitting
Material Carbon Steel
Finish Hot Dipped Galvanized after Fabrication
Application Sector Industrial
Product Family / Series / Group Steel Ladder Tray
Product Line Cablofil

Q & A