text.skipToContent text.skipToNavigation

Discontinued - Vertical Fitting Divider

7G-9124-99-ZN Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


"The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray."
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed to fit the exact radius of the fitting

Specifications

General Info
Finish Hot Dipped Galvanized
Product Line Cablofil
Country Of Origin Mexico
UPC Number 800388532014
Dimensions
Product Depth US 34.75 in
Product Height US 34.75 in
Product Volume US 0.743 cu ft
Product Width US 1.063 in
Product Weight US 5.337 lb
Trade Programs
BAA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;