 
                                
                  	Choose from an extensive selection of metallic ladder trays with a variety of rung and bottom styles to suit your needs. Finishes include steel, 304L, and 316L stainless steel to meet the needs of any application.
            - Send
- Save as PDF
- 
                    	Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
                | Color | Silver | ||
| Type | Vertical Elbows | ||
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388381223 | 
Dimensions
                | Product Depth US | 33.0 in | ||
| Product Height US | 33.0 in | ||
| Product Volume US | 3.781 cu ft | ||
| Product Width US | 6.0 in | ||
| Product Weight US | 18.841 lb | ||
| Radius | 24 in | 
Trade Programs
                | BAA | Yes | 
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
            Added to Favorites
            Go to favorites
        
        
            Remove from favorites?
            
            
        
        
            Something went wrong. Please try again later.
            
        
    P034896 | Cablofil
                        PW Steel cable tray provides the heavy duty support required for large power cables
                        
                        
            Added to Favorites
            Go to favorites
        
        
            Remove from favorites?
            
            
        
        
            Something went wrong. Please try again later.
            
        
    P034899 | Cablofil
                        PW Steel cable tray provides the heavy duty support required for large power cables
                        
                        